Intermediate Bus Dc-Dc Converters

Power Dc-Dc Converters

Available in eighth brick and quarter brick packages ranging from 264 to 468 W, CUI’s line of fully regulated intermediate bus dc-dc converters offer advanced digital control. Our intermediate bus converters feature high efficiencies up to 96.40%, 2250 Vdc input to output isolation and a range of configurable power management features via PMBus™, including output voltage, voltage margining, fault management, precision delay ramp-up and start/stop. Incorporating a 32-bit ARM-based microcontroller with power-optimizing firmware designed to maximize and flatten the efficiency curve, our intermediate bus dc-dc converters are ideal for telecom, datacom, storage and any applications where distributed power architecture is implemented.


NEB-D Series

264~300 W Intermediate Bus Eighth Brick Dc-Dc Converter with Digital Control


NEB-N Series

264~300 W Intermediate Bus Eighth Brick Dc-Dc Converter


NQB-D Series

420~468 W Intermediate Bus Quarter Brick Dc-Dc Converter with Digital Control


NQB-N Series

420~468 W Intermediate Bus Quarter Brick Dc-Dc Converter