3 W Isolated Board Mount Dc-Dc Converters

Power Dc-Dc Converters Isolated Board Mount


PQB3-D Series

3 W, 2:1 Input Range, Single/Dual Regulated Output, 24 Pin DIP, 1500 Vdc Isolation Dc-Dc Converter


PQM3-M Series

3 W, 2:1 Input Range, Single Regulated Output, 16 Pin SMT, 1500 Vdc Isolation Dc-Dc Converter


PQMC3-S Series

3 W, 2:1 Input Range, Single/Dual Regulated Output, 8 Pin SIP, 1500 Vdc Isolation Dc-Dc Converter


PRMC3-S Series

3 W, 2:1 Input Range, Single/Dual Regulated Output, 8 Pin SIP, 3000 Vdc Isolation, Dc-Dc Converter


PUZ3-D Series

3 W, 2:1 Input Range, Single/Dual Regulated Output, 24 Pin DIP, 1500 Vdc Isolation Dc-Dc Converter


PVB3-D Series

3 W, 2:1 Input Range, Single/Dual Regulated Output, 24 Pin DIP, 3000 Vdc Isolation Dc-Dc Converter


VAWQ3 Series

3 W, 4:1 Input Range, Single/Dual Regulated Output, 24 Pin DIP, 500/1500/3000 Vdc Isolation, Dc-Dc Converter


PQME3 Series

3 W, 4:1 Input Range, Single Regulated Output, 14 Pin SMT, 1500 Vdc Isolation, Dc-Dc Converter