Isolated DIN Rail Dc-Dc Converters

Power Dc-Dc Converters Isolated


PYB10-DIN Series

10 W, 4:1 Input Range, Single/Dual Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


AE10-EW-DIN Series

10 W, 10:1 Input Range, Single Regulated Output, DIN Rail, 5600 Vdc Isolation, Dc-Dc Converter


PYB15-DIN Series

15 W, 4:1 Input Range, Single/Dual Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


AE15-EW-DIN Series

15 W, 10:1 Input Range, Single Regulated Output, DIN Rail, 5600 Vdc Isolation, Dc-Dc Converter


PYB20-DIN Series

20 W, 4:1 Input Range, Single/Dual Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


AE40-EW-DIN Series

40 W, 10:1 Input Range, Single Regulated Output, DIN Rail, 4000 Vdc Isolation, Dc-Dc Converter


VHK50W-DIN Series

50 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


VHK75W-DIN Series

75 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


VHK100W-DIN Series

100 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


VHK150W-DIN Series

150 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


VHK200W-DIN Series

200 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


VFK400W-DIN Series

400 W, 4:1 Input Range, Single Regulated Output, DIN Rail, 1500 Vdc Isolation, Dc-Dc Converter


VFK600-DIN Series

600 W, 2:1 Input Range, Single Regulated Output, DIN Rail, Load Share, 1500 Vdc Isolation, Dc-Dc Converter