SIP AC‑DC POWER SUPPLIES
Compact Open Frame and Encapsulated Modules


Ultra-Compact Ac-Dc Power Supplies

Resources

Ultra-Compact Ac-Dc Power Supplies

Available in encapsulated and open frame packages, CUI’s PBK and PBO series are a family of ultra-compact SIP ac-dc power supplies designed to maximize space where on-board ac-dc power conversion is required. The 1 W, 3 W and 5 W models, offered in vertical and right-angle versions, feature typical efficiencies as high as 80% and a wide operating temperature range up to -40 to +85°C for use in challenging environments. Providing a reliable and economical low power solution, these ultra-compact models are ideally suited for a range of industrial, IoT and telecommunication applications.

Highlights

  1. Vertical and right-angle versions
  2. Encapsulated and open frame models
  3. Up to -40 to +85°C operating temperature range
  4. Efficiency up to 79%
  5. Over current and short circuit protections

Request
Sample

Datasheet

Series