Power Supplies
for Consumer Electronics

Resources

The Power to Play

Across the globe, consumer electronics are being placed into the hands of individuals in growing numbers. Not only is the reach of technology expanding, but the breadth of technology as well. From smart phones and tablets to gaming systems and remote-controlled products, these electronics have never been more integral to our everyday lives and the way we communicate and seek entertainment. The frequent and perpetual innovation of technology has influenced consumer expectations, creating demand for the latest in cutting-edge consumer electronics. With additional technology breakthroughs on the horizon, power will continue to play an essential role in energizing the devices and consoles people use and love.

Applications We Serve

  • Set-top boxes
  • Tablets
  • Mobile devices
  • Audio/video equipments
  • Entertainment/gaming systems
  • Remote-controlled products

Custom Power Supplies

We offer a collaborative design experience, from minor modifications to full-custom solutions.

Learn More 


Recommended Ac-Dc Power Supplies


External Ac-Dc Power Supplies

  • 3 W ~ 150 W
  • Wall plug and desktop packages
  • Level VI and CoC Tier 2 efficiency standards
  • No load power consumption less than 0.075 W
  • Multi-blade and USB connector options available

Learn More 


Open Frame Ac-Dc Power Supplies

  • 30 W ~ 550 W
  • Efficiency up to 94%
  • Industry standard footprints
  • No load power consumption as low as 0.18 W
  • 60950-1 certification

Learn More 


Recommended Dc-Dc Converters


Low Power Dc-Dc Converters

  • Industry standard SIP, DIP, and SMT packages
  • Operating temp range up to -40~105°C
  • Antistatic protection up to 8kV
  • High efficiency at light loads and no load
  • Continuous short circuit protection

Learn More 


Dc Switching Regulators

  • 500 mA ~ 2 A
  • Pin compatible with TO-220 package LM78XX and LM79XX linear regulators
  • High efficiency up to 97%
  • -40 to +85°C temperature range
  • No heat sink required

Learn More