USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

1/12/2002 - DC-DC converter modules have wide input range

V-Infinity, a CUI company, debuts a new line of DC-DC converter modules. The PTK10 and PTK15 series accept 4:1 input voltage ranges (10~36V and 20-72V); the PTK25 series accepts 2:1 input range. Both provide outputs of 3.3V, 5V, 12V, 15V, -5V, -12V and –15V. Packaged in industry standard 2”x1”x0.4” and 2”x2”x0.4” sizes and pin-outs, these converters are available in single-, dual- and triple-output configurations from 10 to 25W. Features include full isolation, over-current protection, over-voltage protection, -40 ~ 85 ° C temperature range, six-sided EMI shielding, and constant switching frequency. They are well suited for controls, telecom/datacom, information technology and electronics industries. Prices are from $24 each in OEM quantities – 1-8 weeks ARO. Custom inputs/output requests are welcome.

V-Infinity is a CUI company specializing in power conversion technology and products. Current lines include DC-DC converter products and open frame and metal enclosed AC-DC power supplies in standard and custom configurations.

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+