Power Supplies
for Transportation & Logistics

Resources

The Power to Deliver

In today’s fast paced ecommerce world customers are influencing the expectations on when and how products are delivered. This is having a large impact on supply chain management and transit solutions. These are industries that have moved goods around the world for over a century and now technology is shaping the future of these applications and the transportation industry as a whole. Automation, real-time data and analytics, and on-road communications will dramatically change how we operate and deliver products. Power plays a crucial role in making these systems more efficient and reliable, from warehouse robotics to advanced rail systems.

Applications We Serve

  • Transportation
  • Automation
  • On-Board Mobile Communications
  • Warehouse Robotics
  • Railway

Custom Power Supplies

We offer a collaborative design experience, from minor modifications to full-custom solutions.

Learn More 


Recommended Ac-Dc Power Supplies


Board Mount Ac-Dc Power Supplies

  • 1 W ~ 100 W
  • Encapsulated and open frame package options
  • TUV and UL/cUL safety approvals

Learn More 


Chassis Mount Ac-Dc Power Supplies

  • 5 W ~ 550 W
  • Single, dual and triple outputs
  • Open frame, U-frame, metal case and encapsulated package options
  • Commercial and medial grade

Learn More 


DIN Rail Ac-Dc Power Supplies

  • 10 W ~ 240 W
  • Encapsulated and metal case package options
  • TUV and UL/cUL safety approvals

Learn More 


Recommended Dc-Dc Converters


Isolated Dc-Dc Converters

  • 0.25 W ~ 600 W
  • 1000~6000 Vdc isolation voltages
  • Single, dual and triple output options available
  • Board mount, chassis mount and DIN-Rail package options

Learn More 


Non-Isolated Dc-Dc Converters

  • 0.5 A ~ 2 A
  • Surface mount and through hole package options
  • Efficiency up to 96%

Learn More