|
|
 |
- Inventory Listing for Point of Load Converters |
|
| |
|
| Some CUI products are available through Digi-Key® for immediate delivery. To view a full listing of the DC-DC converters that CUI offers, click here >>GO |
click the arrow or the model / description below to access DIGI-KEY. click the [more info from CUI] link to view item details |
| |
| 500 mA |
| |
MODEL |
DESCRIPTION |
MORE INFO |
PDF |
 |
V7803-500 |
5Vdc, 500mA, 2.5W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7805-500 |
5Vdc, 500mA, 2.5W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7806-500 |
6.5Vdc, 500mA, 3.25W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7809-500 |
9Vdc, 500mA, 4.5W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7812-500 |
12Vdc, 500mA, 6W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7815-500 |
15Vdc, 500mA, 7.5W (max), non-isolated dc regulator |
[more info from VI] |
|
| |
| 1000 mA |
| |
MODEL |
DESCRIPTION |
MORE INFO |
PDF |
 |
V7803-1000 |
3.3Vdc, 1000mA, 3.3W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7805-1000 |
5Vdc, 1000mA, 5W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7806-1000 |
6.5Vdc, 1000mA, 6.5W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7809-1000 |
9Vdc, 1000mA, 9W (max), non-isolated dc regulator |
[more info from VI] |
|
 |
V7812-1000 |
12Vdc, 1000mA, 12W (max), non-isolated dc regulator |
[more info from VI] |
|
| |
| 5-15 A |
| |
MODEL |
DESCRIPTION |
MORE INFO |
PDF |
 |
VPOL5A-5-SIP |
5V INPUT, 5A OUTPUT CURRENT, 0.75-3.63V TRIMMABLE OUTPUT, SIP NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
 |
VPOL5A-5-SMT |
5V INPUT, 5A OUTPUT CURRENT, 0.75-3.63V TRIMMABLE OUTPUT, SMT NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
 |
VPOL5A-12-SIP |
12V INPUT, 5A OUTPUT CURRENT, 0.75-5.0V TRIMMABLE OUTPUT, SIP NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
 |
VPOL5A-12-SMT |
12V INPUT, 5A OUTPUT CURRENT, 0.75-5.0V TRIMMABLE OUTPUT, SMT NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
 |
VPOL15A-5-SIP |
5V INPUT, 15A OUTPUT CURRENT, 1.0-3.3V TRIMMABLE OUTPUT, SIP NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
 |
VPOL15A-5-SMT |
5V INPUT, 15A OUTPUT CURRENT, 1.0-3.3V TRIMMABLE OUTPUT, SMT NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
 |
VPOL16A-12-SIP |
12V INPUT, 16A OUTPUT CURRENT, 0.75-5.0V TRIMMABLE OUTPUT, SIP NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
 |
VPOL16A-12-SMT |
12V INPUT, 16A OUTPUT CURRENT, 0.75-5.0V TRIMMABLE OUTPUT, SMT NON-ISOLATED DC-DC CONVERTER |
[more info from VI] |
|
|
|
 |
|
|