USA: 800.275.4899 Europe: +46-40-150565 Mexico: 001 (800) 413.3267 x317
|     RoHS     |     VIEW RFQ     |     DIGI-KEY INVENTORY     |     CONTACT US     |     ABOUT US     |     PRESS ROOM     |
PRODUCT SEARCH: 
 
   
PRODUCTS
 
- Inventory Listing for 2.5 mm SMT Audio Jacks

Some CUI products are available through Digi-Key® for immediate delivery. To view a full listing of the 2.5mm SMT audio jacks that CUI offers, click here >>GO
click the arrow or the model / description below to access DIGI-KEY.
click the [more info from CUI] link to view item details
  MODEL DESCRIPTION MORE INFO PDF CAD
Digi-Key Inventory MJ1-2510-SMT 2.5MM SURFACE MOUNT MONO JACK, 3 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory MJ-2523-SMT 2.5MM SURFACE MOUNT MONO JACK, 3 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory MJ1-2533-SMT 2.5MM LOW PROFILE SURFACE MOUNT MONO JACK, 3 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ1-2513-SMT 2.5MM SURFACE MOUNT STEREO JACK, 3 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ1-2514-SMT 2.5MM SURFACE MOUNT STEREO JACK, 4 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ1-2515-SMT 2.5MM SURFACE MOUNT STEREO JACK, 5 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ-2523-SMT 2.5MM SURFACE MOUNT STEREO JACK, 3 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ-2524-SMT 2.5MM SURFACE MOUNT STEREO JACK, 4 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ1-2533-SMT 2.5MM LOW PROFILE SURFACE MOUNT STEREO JACK, 3 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ1-2534-SMT 2.5MM LOW PROFILE SURFACE MOUNT STEREO JACK, 4 PIN RIGHT-ANGLE [more info from CUI]
Digi-Key Inventory SJ1-2535-SMT 2.5MM LOW PROFILE SURFACE MOUNT STEREO JACK, 5 PIN RIGHT-ANGLE [more info from CUI]
 
 

CUI Inc., 20050 SW 112th Ave., Tualatin, OR 97062 • FAX: 503.612.2383 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+