Dc Cooling Fans

High Performance Dual Ball Bearing Fans
Reliable Construction, Superior Airflow

Resources

Dc Cooling Fans

CUI’s line of high performance dc fans deliver superior airflow for your most challenging cooling requirements. Ranging from 10 CFM in the 40 mm series to over 200 CFM in the 120 mm series, the CFM series features dual ball bearing construction for maximum reliability and comes standard with auto restart protection. Available with rated voltages of 5, 12, 24 and 48 Vdc, these axial dc cooling fans are the ideal thermal management solution for a range of IT and telecommunication equipment, medical devices and industrial applications.

Highlights

  1. 40 ~ 120 mm frame sizes
  2. Airflow, 10 ~ 200 CFM
  3. Dual ball bearing construction
  4. Low rated currents, 0.1 ~ 1.4 A
  5. Auto restart protection

Request
Sample

Datasheet

Series