Thermoelectric Modules with Innovative arcTEC™ Structure

HIGH PERFORMANCE PELTIER MODULES
Unique Construction Delivers Reliability, Precise Temperature Control

Resources

Thermoelectric Modules with Innovative arcTEC™ Structure

CUI's line of high performance thermoelectric modules delivers superior cooling performance and a longer cycle life with its innovative arcTEC™ structure. Ranging in size from 30 mm to 40 mm with profiles as low as 3.15 mm, these Peltier modules are available with a ΔTmax of 77°C (Th=50°C) and current ratings from 2.0 A to 8.5 A. Thanks to their reliable solid state construction, precise temperature control, and quiet operation, these thermoelectric modules are ideal for medical and industrial applications as well as designs where forced air cooling is not an option.

Highlights

  1. arcTEC structure
  2. Wide ΔTmax
  3. Precise temperature control
  4. Reliable solid state construction
  5. Current ratings, 2.0 ~ 8.5 A

Request
Sample

Datasheet

Series