Internal Ac-Dc Medical Power Supplies

FAILURE IS NOT AN OPTION


20 ~ 550 W Medical Ac‑Dc Power Supplies

Internal Ac-Dc Medical Power Supplies


CUI has developed a line of medical power supplies that offers class leading power density and energy efficiency. Carrying IEC 60601-1 medical safety approvals for 2 x MOPP applications, these power supplies excel at delivering power in an extremely compact package, making them ideal for diagnostic, home healthcare, and dental applications where space is limited and minimizing energy consumption is a priority.

Features


  • 20 W ~ 550 W
  • 60601-1 certified for 2 x MOPP applications
  • Power densities as high as 30 W per in³
  • No load power consumption as low as 0.3 W
  • Open frame, metal enclosed and U-Frame packages

Browse Internal Ac-Dc Medical Power Supplies

42 TOTAL RESULTS
Package Type
dropdn-arrow
Metal Case
Open Frame
U-Frame
Standard Footprint
dropdn-arrow
2" x 3"
2" x 4"
3" x 5"
Power (W)
dropdn-arrow
20
40
45
60
65
100
120
130
160
180
200
225
300
350
450
550
Output Voltage (Vdc)
dropdn-arrow
3
3.3
5
9
12
15
18
19
24
27
28
30
36
48
54
56
58

Series


Product Icon VMS-20 Series

20 W, 90 ~ 264 Vac Input, Single Output, Medical, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-40 Series

40 W, 90 ~ 264 Vac Input, Single Output, Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-45 Series

45 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon VMS-45-CNF Series

45 W, 80 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon VMS-60 Series

60 W, 90 ~ 264 Vac Input, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-65 Series

65 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon VMS-65-CNF Series

65 W, 80 ~ 264 Vac Input, Single Output, Metal Case, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon VMS-100 Series

100 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 3" x 5" Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-100C Series

100 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 3", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-100C-CNF Series

100 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-120C Series

120 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 3", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-120C-CNF Series

120 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-130 Series

130 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon VMS-130-BP Series

130 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, Open Frame, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon VMS-130-CNF Series

130 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount Ac-Dc Power Supply

View Now

Product Icon VMS-160 Series

160 W, 90 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-180 Series

180 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-180C Series

180 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 4", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-180C-CNF Series

180 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-200C Series

200 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 4", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-200C-CNF Series

200 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-225 Series

225 W, 80 ~ 264 Vac Input, PFC, Single Output, Medical, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-225C Series

225 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 4", Medical, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

Product Icon VMS-225C-CNF Series

225 W, 85 ~ 264 Vac Input, PFC, Single Output, Medical, Metal Case, Chassis Mount, Ac-Dc Power Supply

View Now