INDUSTRIAL
POWER SUPPLIES

The Power to Build


The industrial sector presents a diverse and demanding set of challenges for power system designers. To address the specific needs of industrial control, automation, assembly, and test equipment, we have developed a range of ac-dc and dc-dc modules with specific characteristics well suited for this market. From ruggedized packaging and extended temperature ranges for extreme environments, to high peak load capabilities and high isolation voltages for unique system requirements, our power supplies are well suited to address the needs of your specific industrial application.

Features


  • Wide input range – 85 ~ 305 Vac
  • Conformal coating for dust/moisture resistance
  • Power Boost feature to enable high peak load transients
  • Wide temp range – 70°C
  • OVC III rating for use in fixed installation

Applications We Serve


  • - Instrumentation
  • - Factory Robotics
  • - Control Systems
  • - Gaming Equipment
  • - Assembly Automation Equipment
  • - Illuminated Signage
  • - Industrial Transportation
  • - Automated Test Systems
  • - Machine Vision Systems
  • - Printing
  • - Test & Measurement Equipment
  • - Displays
  • - Security