USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

5/16/2003 - CUI new absolute encoder smaller than a nickel

CUI Inc’s new MA-17 encoder provides 8 bits of absolute position data in a thumbnail-sized package. This encoder combines the lean wiring of a miniature unit with the precision of typically larger absolute encoders. Only 180 grams, the MA-17 supports a maximum radial and axial shaft load of 200 gf.

The MA-17 requires 5VDC input supply voltage with a 35mA max current. An open collector output circuit works with standard negative logic, producing precise gray code output. The frequency response is 20kHz.

CUI offers shaft or hollow shaft MA-17 encoders at a max bore of Ø2mm. The efficiency of this tool lends itself to robotics, medical devices manufacturing, or other projects that demand compact, absolute encoder precision.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+