USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

5/16/2003 - CUI encoder assembles quickly and easily

CUI Inc now offers a low-cost incremental encoder that does not require awkward assembly. The ME-16 is only Ř16x22mm, and mounts in seconds, sliding easily onto the base over a removable mounting boss, and locking into place. It comes in four standard resolutions: 75, 150, 160, & 200 P/R—decodable to 800 counts.

By using a measuring system based on a summation of increments, the ME-16 eliminates the need for bulky packaging or excessive currents. With a supply voltage of 5VDC (supply current of 18mA) the ME16’s open-collector output can achieve TTL level, with frequency response of 15 kHz.

CUI accommodates various bore sizes, reaching up to Ř3mm. Individual units include a 12-inch cable and start as low as $29.00 each, decreasing significantly in price as quantities increase. The ME-16 is perfect for any inexpensive, high-volume application.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+