USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

12/08/2003 - CUI introduces 20 watt medically-approved desktop power supply

Advanced projects demand highly certified power supplies, like CUI’s new 20 watt desktop series. Small, light, and affordable, this medically-approved series is designed for dependability. The input voltage range of the series is 90~264 Vac, with input currents of 0.5 A (at 115 Vac) or 0.25 A (at 230 Vac). Similarly, the output voltage is 3.3 Vdc with a 2.0 A rated current.

The 2-prong input DTM series is durable. It holds short circuit protection in 0~40˚ C environments, and provides insulation resistance of 50 MΩ – primary to secondary.

The DTM series is also compact. All units measure 74.5 mm x 46.5 mm x 29.0 mm and weigh only 130 grams (4.3 ounces). Over 30 safety approvals include CSA, NEMCO, CE, EMC, and CB Scheme verifications. For a full list of approvals call CUI, or visit www.cui.com for detailed specifications and drawings.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+