Chassis Mount Power Supplies in Rugged Metal Case

Metal Enclosed Power Supplies

Resources

Chassis Mount Power Supplies in Rugged Metal Case

The VGS and VGD series are highly efficient power supply families packaged in a compact metal case. Featuring no-load power consumption of less than 0.5 W and a temperature range of -25 to +70 °C, these convection-cooled units are ideal for designers who are seeking to reduce overall power consumption in industrial applications.

Highlights

  • 25 W ~ 100 W
  • Rugged metal case
  • -25 to + 70 °C temperature range
  • No load power consumption < 0.5 W