Multi-Blade Ac-Dc Power Adapters

GO GLOBAL


International compatability in one power supply

Multi-Blade Ac-Dc Power Adapters


CUI's family of multi-blade external power supplies feature interchangeable ac blades and a suite of international safety approvals, making them ideal for applications intended for the global marketplace. These flexible adapters are available in commercial and medical options with models designed to meet or exceed international energy efficiency standards. In addition to the multi-blade family, CUI also offers a diverse range of fixed blade wall plug and desktop Level VI configurations ranging from 3 to 250 W.

Features


  • Regulated output voltages
  • Commercial and Medical options
  • DoE Level VI and Ecodesign efficiency
  • Over voltage and short circuit protections
  • Low no-load power consumption

Browse Multi-Blade Adapters

12 TOTAL RESULTS
Grade
dropdn-arrow
Commercial
Medical
Power (W)
dropdn-arrow
5
6
10
12
18
24
30
36
45
Output Voltage (Vdc)
dropdn-arrow
5
5.9
6
9
12
15
18
20
24
36
48

Series


SMI5-USB Series

5 W, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SMM6 Series

6 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI6B Series

6 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI10-USB Series

10 W, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI12 Series

12 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SMM12 Series

12 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SMM12-USB Series

12 W, Medical, USB Inlet, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI18 Series

18 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI24 Series

24 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

Product Icon SMM30 Series

30 W, Medical, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI36 Series

36 W, Interchangeable Input Blades, Wall Plug Adapter, Ac-Dc Power Supply

View Now

SMI45C Series

45 W, USB C Inlet, Interchangeable Input Blades, Multi-Blade Adapter, Ac-Dc Power Supply

View Now