Networking
Power Supplies

Resources

The Power to Connect

We are experiencing an unprecedented time in human history. The technology to connect with each other is developing at an accelerated pace, breaking down physical barriers and allowing individuals across the globe to interact like never before. This, in turn, is fueling the explosive growth of data centers and server farms worldwide. These trends are creating a challenging environment for designers of next generation networking equipment. Engineers are being tasked to develop power systems that will be able to handle the increased processing load brought on by the proliferation of multimedia and mobile devices. To help engineers address these challenges, we have dedicated ourselves to providing cutting-edge dc-dc modules and high efficiency ac-dc power supplies that help designers address the efficiency, density, and transient response challenges that exist in the latest telecom, datacom and storage applications.

Applications We Serve

  • - Access networks
  • - Broadband equipment
  • - Enterprise servers
  • - LAN, WAN
  • - Mainframes
  • - Network switches
  • - RF Amplifiers
  • - RF broadcast equipment
  • - Routers
  • - Storage equipment
  • - Telecom base stations
  • - Video Switching
  • - VoIP devices

Custom Power Supplies

We offer a collaborative design experience, from minor modifications to full-custom solutions.

Learn More 


Recommended Ac-Dc Power Supplies


Front-End Ac-Dc Power Supplies

  • 600 W ~ 12,000 W
  • 80+ Platinum Efficiency
  • Leading power densities > 35W/in3
  • Efficiencies up to 94%
  • PMBusTM Digital Interface
  • N+1 redundancy
  • Full custom capabilities

Learn More 


Mid-Range Ac-Dc Power Supplies

  • 250 W ~ 400 W
  • Compact u-frame and enclosed package options
  • Up to 700 W peak power within a 500 µS duty cycle
  • Non-standard voltages available

Learn More 


Open Frame Power Supplies

  • 30 W ~ 550 W
  • Industry standard footprints
  • Efficiency up to 94%
  • 60950-1 certification
  • Power densities up to 30 W/in3
  • Low no-load power consumption

Learn More 


Recommended Dc-Dc Advanced Power Modules


Intermediate Bus

  • 264 W ~ 468 W
  • Fully regulated
  • Industry standard 1/8 and 1/4 brick footprints
  • Optional digital PMBus interface
  • Droop load share

Learn More 


Digital POL

  • 12 A ~ 90 A
  • PMBus compatible
  • Programmable output voltage
  • Voltage tracking and margining
  • Active current sharing

Learn More