CUI’s New Line of 400 W Ac-Dc Power Supplies Comes in Four Compact Chassis Mount Case Styles

01/06/2015


CUI’s New Line of 400 W Ac-Dc Power Supplies Comes in Four Compact Chassis Mount Case Styles

CUI Inc today announced a family of compact 400 W ac-dc power supplies to its power portfolio. The PCM-400 series is housed in four optional chassis mount case styles, including a compact U-frame measuring 6 x 4 x 1.5 inches (152.4 x 101.6 x 38.1 mm) and enclosed versions with top or rear fan options.  Featuring a wide range of available voltages, multiple protections and peak power capabilities up to 700 W within a 500 µs duty cycle, this series is ideally suited for numerous ITE, telecommunications and industrial applications.

The PCM-400 power supplies meet EN60950-1 standards, carry UL/cUL and TUV safety certifications, and provide EN55022 class B EMI compliance. They feature 3000 Vac input-to-output isolation and an output-to-ground isolation of 1500 Vac.

The series provides a universal 90~264 Vac input for global operation and comes available in eight separate single output models ranging from 12 to 54 Vdc.  Dual output versions are also available. The power supplies are rated for operation at full load from 0° to 50°C ambient, derating to 50% load at 70 °C. Additional features include active PFC, remote on/off control and protections for over voltage, over current, short circuit, and over temperature.

The new PCM-400 series is available through distribution with prices starting at $187.75 per unit at 100 pieces. Please contact CUI for OEM pricing.

Summary
Product name: PCM-400 series
Availability: 8-10 weeks 
Possible applications: ITE, telecommunication, industrial applications
Primary features: Compact, flexible options, economical
Cost: Prices starting at $187.75 for 100 pieces through distribution

View more details for the PCM-400-U Series
View more details for the PCM-400-CF Series
View more details for the PCM-400-CFS Series
View more details for the PCM-400-CNF Series


Press Images

Web | Print