2 kW Hot Swap Ac-Dc Power Supply Delivers a High Dc Output Voltage from 100~410 V

02/16/2016


2 kW Hot Swap Ac-Dc Power Supply Delivers a High Dc Output Voltage from 100~410 V

CUI Inc today announced the addition of a 2000 W front-end ac-dc power supply to its power supply portfolio. The PFR-2100 series is a blind-mate rectifier with a programmable output voltage range of 100~410 Vdc. Key features include a hot-swap blind-docking capability implemented through the use of a single connector that integrates ac, dc and I/O signals. The PFR-2100 delivers high efficiency up to 93% in a package measuring 11.5 x 5.2 x 2.5 inches (292.1 x 132.08 x 63.5 mm).  The series is ideally suited for use in data center high voltage dc bus power systems, broadcast amplifiers, and EV battery charging systems.

The programmable dc output voltage delivers a constant current up to 5.125 A with droop current sharing for paralleling up to 12 units. Additional features include power factor correction, remote on/off control, power good signal and front panel LED indicators. The PFR-2100 series complies with all applicable EMC requirements to accommodate worldwide applications and offers 60950-1 safety approvals. Protections for over-voltage, over-current and over-temperature are also provided.

Samples of the PFR-2100 are available immediately; please contact CUI for more information.

Summary
Product name: PFR-2100 Series
Availability: Stock to 16 weeks
Possible users: High voltage dc bus for data centers, broadcast amplifiers for radio transmission and dc charging for EV batteries
Primary features: Programmable 100~410 Vdc output voltage range

Press Images
Web | Print