5 mm Buzzers Ideal for Mobile Equipment Applications

08/31/2010


5 mm Buzzers Ideal for Mobile Equipment Applications

CUI Inc announces a new addition to their buzzer product line with the CSS-05 series. Available in three configurations, the buzzers are extremely compact, housed in a 5 x 5 mm SMT package. Using magnetic technology, the series has a rated voltage of 3 V and a rated frequency of 4 K Hz. Sound pressure level options range from 75~78 dB with an operating temperature range of -30~70°C.

The CSS-0575A, CSS-0575B, and CSS-0578 are ideal for mobile equipment applications where board space is a concern, including handheld scanners, glucose monitors, and GPS devices. The CSS-05 series is available through Digi-Key with prices starting at $1.44 per unit at 1,000 pieces. Please contact CUI for OEM pricing.

Summary
Product name: CSS-05 series
Availability: lead time of 6~8 weeks
Possible applications: various mobile equipment applications
Primary features: compact 5 x 5 mm SMT package
Cost: $1.44 per unit at 1,000 pcs through Digi-Key

View details for the CSS-0575A
View details for the CSS-0575B
View details for the CSS-0578