Compact, Low-Profile Micro-Speakers Target Portable Applications

Compact, Low-Profile Micro-Speakers Target Portable Applications

4/13/2016

CUI Devices’ Components Group today announced a new line of compact, low-profile micro-speakers housed in packages as small as 13 mm x 13 mm. The CDS series, with profile depths as low as 3 mm, offers a variety of power ratings from 0.3 W to 6 W and comes with impedance of 4 ohms or 8 ohms.

Available in square frame, rectangular frame or oval frame packages, the micro-speaker series provides a number of mounting styles depending on the user’s need, including wire leads, solder pads/eyelets and spring terminals. Two surface mount versions are also available for use in designs requiring reflow solder assembly for high-volume production. Sound pressure levels range from 86 db up to 102 db at 0.1 meters. All models are RoHS compliant.

Target applications include consumer electronics, industrial automation, portable and stationary medical equipment, safety and security, and more. With its numerous performance and size configurations, the CDS series is able to match a wide range of application requirements.

All models from the CDS series are available immediately through distribution with prices starting at $1.62 per unit at 1000 pieces. Please contact CUI Devices for OEM pricing.

Summary
Product name: CDS series
Availability: Stock to 8 weeks
Possible users: Consumer and portable electronics 
Primary features: Compact, low-profile, wire lead and SMT options
Cost: $1.62 per unit at 1000 pieces through distribution

Press Images