CUI Adds 10 and 15 W Models to Low Cost Power Supply Line

07/20/2010


CUI Adds 10 and 15 W Models to Low Cost Power Supply Line

CUI Inc’s power line, V-Infinity, announced the addition of 10 and 15 W models to their VOF series of low cost open frame ac-dc power supplies.  The VOF series has a low no-load power consumption of <0.5 W and efficiencies up to 83%.  The combination of efficiency and competitive pricing makes this series ideally suited for use in ITE, industrial, and consumer electronics applications. 

The VOF-10 and VOF-15 provide continuous output power, universal input (85-264 Vac), and are offered in 3.3, 5, 12, 15, 24, and 48 Vdc output voltages.  The VOF-10 measures 2.6” x 1.8” x 0.9” and the VOF-15 measures 2.8” x 1.9” x 0.9”.  Protections for over voltage and over current conditions are included. 

“The addition of the VOF-10 and VOF-15 series expands our offerings of open frame power supplies to address the needs of customers designing in small, compact solutions,” stated Kraig Kawada, CUI’s V-Infinity Product Manager.  The VOF-10 is available immediately through Digi-Key with prices starting at $16.98 per unit. Please contact CUI for OEM pricing.

Summary
Product name: VOF-10 & VOF-15 series
Availability: Stock to 6 weeks
Possible users: ITE, industrial, consumer electronics
Primary features: Low cost, energy efficient
Cost: $16.98 per unit through Digi-Key

View details for the VOF-10
View details for the VOF-15