CUI Announces New Level V Line-Up

04/13/2010


CUI Announces New Level V Line-Up

CUI Inc's power line, V-Infinity, announces a new line-up of high efficiency external power adapters.   CUI’s latest release includes 12 and 24 W wall adapters and a 12 W desktop adapter.  All meet Level V efficiency standards, are Energy Star version 2.0 certified, and exceed the current US EISA 2007 efficiency regulations.  Offered in a wide range of output voltages, these high efficiency adapters are the first in an expanded line-up of Level V products planned for 2010.

The EPSA and ETSA series include UL safety approvals and can operate off a universal input (90-264 Vac).  Output voltages supported are: a) 5 V, 6 V, 9 V, 12 V, 15 V, 18 V, and 24 V (12 W desktop); b) 5 V, 6 V, 9 V, and 12 V (12 W wall); and c) 12 V, 15 V, and 24 V (24 W wall).  Short-circuit and over-voltage protections are included.  With typical efficiency above 82% and no load power consumption <0.3 W, this series is ideal for applications where power consumption is a critical consideration. 

“As customers continue to seek more energy efficient solutions, CUI has begun to expand our adapter offerings to meet this growing demand,” stated Kraig Kawada, CUI’s V-Infinity Product Manager.  The EPSA and ETSA series are available through Digi-Key with prices starting at $17.91 per unit. Please contact CUI for OEM pricing.

Summary
Product name:  EPSA and ETSA series
Availability:  Stock to 6 weeks
Possible users:  Wireless communication, portable equipment, networking, and peripherals
Primary feature:  Level V
Cost:  $17.91 per unit through Digi-Key

View details for the 12 W wall plug series
View details for the 24 W wall plug series
View details for the 12 W desk-top series