CUI Expands DC Power Jack Line-Up

04/14/2011


CUI Expands DC Power Jack Line-Up

CUI Inc announced an addition to their line which now includes a locking nut dc power jack for panel mount requirements. These rugged dc jacks have a center pin diameter of 2.1 mm or 2.5 mm and an outside diameter of 5.5 mm. Contact resistance is 30 m Ω MAX and insulation resistance is 100 M Ω MIN @ 500 Vdc. The jacks are able to withstand a voltage of 500 Vac R.M.S. for one minute and have a voltage rating of 20 Vdc at 5 A.

Options include long bushings for mounting to thick enclosures, locking nuts with washer, and pins that are designed to solder directly to wire leads or printed circuit boards in vertical and right angle orientations. All power jacks are RoHS compliant. The jacks are available through Digi-Key with prices starting at $0.829 per unit at 1,000 pieces. Please contact CUI for OEM pricing.

Summary
Availability: 6-8 weeks OEM orders
Possible applications: Consumer electronics and electrical equipment
Primary features: Panel mount capability
Cost: Prices starting at $0.829 per unit at 1,000 pieces through Digi-Key

PJ-064A, PJ-064B – vertical pcb mount
PJ-065A, PJ-065B – long bushing with solder lugs
PJ-066A, PJ-066B – right angle pcb mount
PJ-067A, PJ-067B – right angle with solder lugs