CUI Devices Expands Low Profile Speaker Line

CUI Devices Expands Low Profile Speaker Line

3/14/2012

CUI Devices today announced the addition of a new family of low profile speakers to their Components product line. The CDM series ranges from 10 mm to 20 mm in diameter with depths as low as 2.9 mm. These speakers are ideal for applications requiring a low profile design in the consumer electronics and mobile equipment space. 

CDM series features include Mylar cones for increased durability, spring contacts for ease in manufacturing, and metal frames. Sound pressure levels range from 72 db up to 78 dB at 1 meter.  Input power required to drive the speakers remains low and ranges from 0.2 W to 0.5 W.  All models are RoHS compliant. The CDM series is available immediately through Digi-Key with prices starting at $1.28 per unit at 100 pieces. Please contact CUI Devices for OEM pricing.

Summary 
Product name: CDM series
Availability: 8-10 weeks OEM quantities
Possible users: Consumer electronics and mobile equipment makers
Primary features: Low profile design
Cost: Starting at $1.28 per unit for 100 pieces through Digi-Key

View details for the CDM-10008
View details for the CDM-12008
View details for the CDM-13008
View details for the CDM-16008
View details for the CDM-20008