CUI Introduces 30 and 60 W Dual Output Industrial Power Supplies

04/03/2012


CUI Introduces 30 and 60 W Dual Output Industrial Power Supplies

CUI Inc announced a new series of enclosed dual output internal switching power supplies. The VGD series is offered in two configurations, 30 and 60 W. It is ideal for a wide range of applications including industrial control, networking, automation, and test & measurement equipment.

The VGD series offers a universal input (85-264 Vac) and dual output voltages of either 5V/12V or 5V/24Vdc. Protections include short circuit, overload, and over-voltage.  All models are approved to UL, cUL, and Intertek 60950-1 safety standards and include a built-in EMI filter.

"The VGD series provides customers with the ability to generate two separate voltages in a singular package, minimizing the need for an external DC-DC converter," stated Kraig Kawada, CUI's VP of Product Management. The VGD series is available through Digi-Key with prices starting at $19.80 per unit for 100 pcs.  Please contact CUI for OEM pricing.

Summary 
Product name: VGD-30, VGD-60 series
Availability: 8-10 weeks
Possible users: Industrial control, automation, test and measurement
Primary features: Dual output, fully enclosed metal cage
Cost: Starting at $19.80 per unit for 100 pcs

View details for the VGD-30 series
View details for the VGD-60 series