CUI Introduces Encapsulated Ac-Dc Module Line

11/08/2011


CUI Introduces Encapsulated Ac-Dc Module Line

CUI Inc announced the release of five new series of encapsulated ac-dc power supplies ranging from 5 W to 25 W. The board mount VSK series is compact, measuring 2.0” x 1.0” x 0.6” in the 5 W package. With efficiency reaching 87% and an operating temperature range of -25 to 70 °C, these isolated ac-dc modules are ideally suited for use in low power ITE, industrial, and consumer electronics applications where board space is a concern.

The VSK series provides continuous output power, universal input (85-264 Vac), and are offered in fully regulated dc outputs of 3.3, 5, 9, 12, 15, 24, and 48 Vdc. The class II ac-dc modules carry UL/cUL 60950-1 certifications as well as the CE mark. Protections for over voltage, over temperature, and short circuit conditions are included. Additionally, the modules offer 4K Vac isolation in the 5 and 10 W versions and 3 K Vac isolation in the15, 20, and 25 W versions. The VSK series is available immediately through Digi-Key with prices starting at $13.56 for 100 pcs. Please contact CUI for OEM pricing.

Summary
Product name: VSK series
Availability: Stock to 6 weeks
Possible users: ITE, industrial, consumer electronics
Primary features: Compact, energy efficient
Cost: $13.56 for 100pcs through Digi-Key

View details for the VSK-S3 series
View details for the VSK-S5 series
View details for the VSK-S10 series
View details for the VSK-S15 series
View details for the VSK-S20 series
View details for the VSK-S25 series