CUI Releases 10-100 W DIN Rail Power Supply Series

07/27/2010


CUI Releases 10-100 W DIN Rail Power Supply Series

CUI Inc’s power line, V-Infinity, announced the release of a new series of convection cooled DIN rail mounted ac-dc power supplies. The VDRS series is available with output power of 10, 20, 40, 60, or 100 W. The power supplies accept universal input of 88-264 Vac and offer output voltages of 12, 15, 24, and 48 Vdc (depending on model). The power supplies are ideal for industrial applications such as automation, machine control, and process control equipment. The VDRS series is compact, with the 60W version measuring only 1.6 inches in width.

Standard features include brown out, short circuit, over load, and over voltage protection. Operating temperature range is -20 ~ 70°C, derating from full load at 50°C to 50% at 70°C. Safety approvals include UL 508, UL1310 (NEC NFPA70 Class 2 Output), and TUV EN60950-1. An LED indicator gives the user an immediate visual indication of the output status and the output voltage can be easily adjusted via the front panel potentiometer. The VDRS series is available through Digi-Key starting at $22.97 for the 10 W per unit. Contact CUI directly for OEM pricing.

Summary
Product name: VDRS series
Availability: 6–8 weeks
Possible users: Industrial automation
Primary features: Compact design
Cost: The VDRS-10 series starts at $22.97 per unit through Digi-Key

View details for the VDRS-10
View details for the VDRS-20
View details for the VDRS-40
View details for the VDRS-60
View details for the VDRS-100