CUI Releases ErP Compliant Level V European Wall Mount Power Supplies

03/22/2011


CUI Releases ErP Compliant Level V European Wall Mount Power Supplies

CUI Inc’s power line announced the release of low power wall mount external power supplies designed for the European market. These fixed blade solutions come with either European or United Kingdom blades to support requirements throughout Europe. All units meet the new European energy efficiency regulations concerning external power supplies.

The EPSA European series are single output devices offered in 6 W, 12 W, and 18 W configurations and support popular 5 V and 12 V output voltages. Protections for over voltage, over current, and short circuit are included.

“These new ErP compliant level V European wall mount power supplies reinforce CUI’s focus in providing energy efficient solutions for a global market,” stated Kraig Kawada, CUI’s Director of Core Product Management. The EPSA European series is available through Digi-Key starting at $7.97 for 100 pcs. Please contact CUI for OEM pricing.

Summary
Product name: EPSA European series
Availability: Stock to 6 weeks
Possible applications: ITE, industrial, consumer electronics
Primary features: Low cost, Low cost, meets new European efficiency regulations
Cost: $7.97 for a 6 W European blade external power supply in 100 pcs quantities

View all Euro Blades
View all UK Blades