CUI Releases Low Power External Power Supplies With Integrated USB Connector

06/07/2011


CUI Releases Low Power External Power Supplies With Integrated USB Connector

CUI Inc’s power line announced the release of a new 5 W multi-blade wall mount external power supply with an integrated USB connector. These adapters are designed for global use and come standard with user reconfigurable AC input blades for operation in the United States, Europe, the United Kingdom, and Australia. The units meet current European efficiency standards and exceed the US EISA 2007 efficiency regulations for external power supplies.

The EMSA050100-I38-SZ is a 5 V, 1 A level V adapter with a key feature of integrating a USB connector directly into the power supply base. This creates a compact solution that can provide 5 V out through an industry standard connector.

The EMSA050100-I38-SZ is available through Digi-Key starting at $11.16 for 100 pcs. Please contact CUI for OEM pricing.

Summary
Availability: Stock to 6 weeks
Possible applications: ITE, industrial, consumer electronics
Primary features: Integrated USB connector, reconfigurable AC blades, energy efficient
Cost: $11.16 per unit in 100 pcs quantities

View details for the EMSA050100-I38-SZ