CUI Releases Mid-Mount Connector Offering

07/28/2011


CUI Releases Mid-Mount Connector Offering

CUI Inc announced an addition to their Components line that now includes mid-mount pc board 3.5 mm audio jacks and 2.5 mm center pin dc power jacks. These mid-mount connectors are ideally suited for low profile design requirements in consumer electronics applications.

Switch options for the audio jacks include ring switch, tip switch, and two or three switch configurations. The dc power jacks are fully shielded for EMI suppression with a rating of 16 Vdc @ 5 A. All connectors are RoHS compliant.

The new mid-mount connectors are available through Digi-Key with prices starting at $0.608 per unit at 1,200 pieces. Please contact CUI for OEM pricing.

Summary
Availability: 6-8 weeks OEM orders
Possible applications: Consumer electronics and electrical equipment
Primary features: Edge-mount PCB capability
Cost: Starting at $0.608 per unit at 1,200 pieces through Digi-Key