09/17/2013
PYB family’s 4:1 input range ideal for battery-driven applications
CUI Inc today announced significant upgrades to its VYB and VYC product lines, with the release of the new high efficiency PYB dc-dc converter family.
Housed in board mount packages with six-sided shielding, the new family offers an output power range of 10 W~30 W across four series and features an ultra-wide, 4:1 input range. Efficiencies are also increased significantly over previous generations reaching 91%, up 3 percentage points.
Input ranges of 9~36 Vdc or 18~75 Vdc make the units ideally suited to battery-driven applications, where charging and discharging conditions require a wide input range. The devices’ -40° to + 85°C operating temperature range also allows the series to work reliably in harsh environments.
The 10 W, 15 W, and 20 W families are packaged in an industry standard 2” x 1” (50.8 mm x 25.4 mm) footprint while the 30 W model features a footprint of 2” x 1.6” (50.8 mm x 40.6 mm).
The PYB family is available in single output (3.3, 5, 12, 15, or 24 Vdc), dual output (±5, ±12, or ±15 Vdc) and triple output (3.3/±12, 3.3/±15, 5/±12, or 5/±15) models. Outputs are fully regulated to within ±0.5% for overall line input conditions and ±1.0% for all load conditions. Input to output isolation of 1,500 Vdc is provided across the range of models.
Single output 15 W, 20 W and 30 W models offer an output trim that allows ±10% adjustment of the nominal output; all parts include a remote on/off feature. Protections include continuous short circuit, over current and over voltage. The PYB series meets CISPR22/EN55022 Class B standards with limited external components. An optional heat sink is also offered on most models for improved thermal performance.
The PYB Series is available through distribution starting at $ 19.91 for 100 pieces.
View details and datasheet for the PYB10 Series
View details and datasheet for the PYB15 Series
View details and datasheet for the PYB20 Series
View details and datasheet for the PYB30 Series
Summary
Product name: PYB10, PYB15, PYB20, PYB30
Availability: 4-6 weeks production
Possible users: Portable, battery-driven applications
Primary features: 4:1 input, -40° to + 85 °C operating temperature range
Cost: $ 19.91 per unit through Digi-Key in 100 piece quantities. Contact CUI directly for OEM pricing.