New Medical Wall Plug Power Adapters Comply with IEC 60601-1 4th Edition Standards

07/25/2017


New Medical Wall Plug Power Adapters Comply with IEC 60601-1 4th Edition Standards

CUI’s Power Group today announced the addition of a new line of wall plug-in power adapters to its portfolio of external medical power supplies. The SWM6, SWM6-USB, SWM12, and SWM30 series, available with either North American or European input blades, are all certified to the medical 60601-1 edition 3.1 safety standards for 2 x MOPP applications and 4th edition EMC requirements. Featuring high efficiency, class II construction, and no-load power consumption as low as 0.075 W, these ac-dc power supplies are a continuation of CUI’s initiative to provide customers with the most efficient global power solutions for medical, dental, and home healthcare equipment.

The compact 6 W, 12 W, and 30 W wall plug adapters all feature a wide universal input voltage range of 90 to 264 Vac and input-to-output isolation of 4,000 Vac, with output voltage options from 5 to 48 Vdc, depending upon the series. The SWM6, SWM6-USB, and SWM12 series offer horizontal and vertical blade orientations, while the SWM6-USB series also incorporates an integrated USB connector. Protections for over voltage, over current, and short circuit are included for all models as well as a range of dc output connector options.

Models with input blades for North American applications carry medical UL/cUL 60601-1 safety certifications and meet FCC Part 15B Class B limits for EMI/EMC, while models with European input blades carry medical TUV EN 60601-1 safety approvals and bear the CE mark.

The SWM6, SWM6-USB, SWM12, and SWM30 series are available immediately with prices starting at $8.31 per unit at 500 pieces through distribution. Please contact CUI for OEM pricing.

For more information on the IEC 60601-1 medical design standards, click here.

Summary
Product name: SWM6-N, SWM6-E, SWM6-N-USB, SWM6-E-USB, SWM12-N, SWM12-E, SWM30-N, SWM30-E
Availability: Stock to 7 weeks
Possible users: Medical, dental, home healthcare equipment
Primary features: Medical 60601-1 4th edition certified, low no-load power consumption
Cost: $8.31 per unit at 500 pieces through distribution


Press Images
Web | Print