Is the email not displayed properly? View it in your browser!

CUI Inc. 2013 Q1 Newsletter
NEWS AND EVENTS
NEW PRODUCTS
RESOURCE UPDATES
Twitter Facebook Linked In Google+

CUI Signs Distribution Agreement with Future Electronics

Future Electronics

CUI has signed a global distribution agreement with Future Electronics, a world class leader and innovator in the distribution and marketing of electronic components, adding greater reach and robust sales support for CUI’s broad portfolio of advanced power supplies and board level components. Future will begin a phased rollout of CUI products with stock available immediately for many items.

Learn More 

CUI Earns Industry Recognition for Innovative New Products

Novum awards

CUI has been recognized by three respected industry publications for designs recently released under the Novum® Advanced Power line.

No-Bus Digital Dc-Dc Point-of-Load Modules

NSM2P-12 Series

NSM2P-25 Series

NSM2P-50 Series

The NSM2P series No-Bus modules are the industry's first digital dc-dc point-of-load (POL) converters designed for customers who value the efficiency and compensation advantages inherent in digital power but do not want to incorporate digital bus communication in their systems.

Highlights

- 12~50 A models

- Auto compensation

- Industry-leading efficiency

- Superior transient response

- SIP, DIP, SMT configurations

- Simple implementation

separator

Rugged Dc-Dc Converters

VQE50W Series

VHE100W Series

CUI's new family of rugged board mount dc-dc converters incorporate an internally potted and encapsulated design, delivering increased system reliability through added protection from environmental factors such as dust, moisture, and shock & vibration. Combined with efficiency levels reaching up to 93%, these dc-dc converters are ideally suited for use in industrial, automation, transport, security, and telecom equipment where energy consumption is a concern.

Highlights

- 50~100 W models

- High efficiency up to 93%

- 4:1 input range

- Industry standard 1/4 brick and 1/2 brick packages

- Rugged aluminum case

separator

Chassis Mount Ac-Dc Power Supplies

VSK-S5-T Series

VSK-S10-T Series

VSK-S15-T Series

VSK-S20-T Series

VSK-S25-T Series

The VSK-T family of ac-dc power supplies are housed in an encapsulated chassis mount package, offering a convenient mounting solution when a dedicated circuit board for the power system is not feasible or is cost prohibitive. The package design also protects against various environmental factors thanks to its internally potted design, making these ac-dc modules ideally suited for use in challenging applications.

Highlights

- 5~25 W models

- Rugged encapsulated design

- Convenient chassis mount package

- UL/cUL, CE safety certifications

Watch Video

CUI Inc at electronica 2012- Novum Advanced Power Overview

CUI’s Vice President, Mark Adams, is interviewed by Electronic Design Europe’s Editor-in-Chief, Paul Whytock.

separator

Watch Video

V78 Switching Regulator Series

Digi-Key's Another Geek Moment series highlights the advantages of CUI's exceedingly efficient V78 regulator series.

separator

Try it out:

Ac-Dc Power Supplies

Dc-Dc Converters

Power Parametric Search Tools

Ranging from 0.25 W up to 800 W, CUI's Power product line addresses customer design challenges across multiple industries and applications. The new parametric search tools allow you to quickly find and compare models based on your key specifications.



CUI Inc.
20050 SW 112th Avenue
Tualatin, OR 97062
1-800-275-4899
http://www.cui.com

Join the conversation!

Twitter Facebook Linked In Google+