Is the email not displayed properly? View it in your browser!

CUI Inc. 2013 q3 Newsletter
NEWS AND EVENTS
NEW PRODUCTS
RESOURCE UPDATES
Twitter Facebook Linked In Google+

CUI Announces IEC 60601-1 3rd Edition Certifications
for Medical Power Supply Line


   

As of July 1st, devices seeking medical safety certification in the US must be approved to the requirements of the updated IEC 60601-1 3rd edition standard. CUI announced that its range of medical power supplies has received IEC 60601-1 3rd edition medical safety certifications for both the US and Europe. The certifications, covering 17 product families ranging from 15 W to 400 W, apply to the most stringent 2 x MOPP rating, easing the compliance process for designers of medical devices.

Learn More 

separator
CUI tumbler and pen tool

Win a CUI Pen Tool & Coffee Tumbler!

High Power Dc-Dc Converters

Featuring an ultra wide input, CUI’s high power dc-dc converter family is available in models ranging from 50~600 W. What is the input range ratio of the VHK50W Series?

Submit your answer to contest@cui.com; three winners will be selected on August 14, 2013.

 

High Isolation Dc-Dc Converters

PEM1-S Series

PEM2-2 Series

CUI has introduced a family of low-power board mount dc-dc converters that provides 3000 Vdc I/O isolation and an ultra-wide operating temperature range of -40~105°C for the most demanding applications. The unregulated PEM series is the latest addition to CUI’s second-generation low power dc-dc converter line and has been specifically designed to improve efficiency and thermal performance in the customer’s application.

Highlights

- 1 & 2 W isolated output

- Industry standard 7 pin SIP package

- Single/dual unregulated output

- Continuous short circuit protection

- Antistatic protection up to 8 kV

- Low no load power consumption

- Efficiency up to 82%

- -40 to +105°C temperature range

separator
 

Next Generation 500 mA Dc Switching Regulator Series

P7805-S Series

CUI has released its 2nd generation non-isolated dc switching regulator series rated at 500 mA. The company’s new P7805-S series implements several upgrades, including an increased power density, efficiency improvements and a decrease in ripple and noise, all at a lower per unit cost.

Highlights

- Efficiency up to 96%

- Up to 500 mA current output

- Pin comparable to LM78 and LM79 linear regulators

- Wider input range

- Suited for negative output applications

- Low ripple and noise

- -40 to +85°C temperature range

separator
 

Dc-Dc Converter is Designed to Power IGBT Gate Drivers

VQA Series

CUI has launched a line of board mount dc-dc converters for IGBT gate drivers. Devices in the VQA series provide short circuit protection with 3000 Vac input to output isolation (4242 Vdc), and are ideally suited to provide a fully isolated gate drive for both industrial and clean energy applications, such as wind turbines and solar panels.

Highlights

- Designed for IGBT driver applications

- Dual independent outputs

- Short circuit protection

- UL94-V0 package material

- -40 to +85°C temperature range

Digi-Key’s Another Geek Moment Video

Watch the SnowBot in action

Another Geek Moment- High Power Dc-Dc Converters

The latest installment of Digi-Key’s Another Geek Moment series features CUI’s high power dc-dc converters. Digi-Key’s Chris Baird used CUI’s VHK200W dc-dc converter to power his SnowBot, a remote controlled robotic snowplow that is capable of withstanding the frigid Minnesota winters.

separator

View the app note

Application Note: IEC 60601-1 3rd Edition Medical Design Standards

This application note provides an overview of the IEC 60601-1 safety standards for medical equipment and the implications of the recent shift to the 3rd edition.

separator

View the presentation

Product Training Presentation: Speaker Overview

This presentation provides an overview of the structure, working principles, and common specifications for CUI's speaker line.

separator

View the quick guide

New Components Quick Guide

Download the latest version of our user-friendly digital catalog highlighting our Components product line which includes Connectors, Buzzers, Speakers, Microphones, and Encoders.


 

CUI Inc.
20050 SW 112th Avenue
Tualatin, OR 97062
1-800-275-4899
http://www.cui.com

Join the conversation!

Twitter Facebook Linked In Google+