Is the email not displayed properly? View it in your browser!

CUI Inc. 2014 q2 Newsletter
NEWS AND EVENTS
NEW PRODUCTS
RESOURCE UPDATES
Twitter Facebook Linked In Google+

APEC 2014

CUI to Present and Exhibit Next-Generation Power Products at APEC 2014

The Applied Power Electronics Conference (APEC) held March 17~21 in Fort Worth, Texas is a leading power electronics event that focuses on both practical and applied aspects of the power electronics business. CUI will exhibit and demonstrate its latest product releases including isolated and non-isolated dc-dc converters based on the proprietary Solus® Power Topology, which allows for class-leading efficiency, power density, and transient response performance.

Visit CUI at booth 1233
Learn More 

separator

Win a CUI Coffee Cup, Pen Tool, and Laser Pointer Pen!

High Power Dc-Dc Converters from 50~600 W

CUI's high power dc-dc converters are housed in industry standard pcb mount packaging or chassis mount packaging with an integrated heat sink for improved thermal performance. To address applications where the source voltage can fluctuate greatly, most models have been designed with what input voltage ratio?

Submit your answer to contest@cui.com; five winners will be selected on March 25, 2014.

 

60 A Digital POL Sets Performance Benchmarks and Cuts Board Space

NDM3ZS-60 Series

CUI's NDM3ZS-60 series is a high density digital point-of-load module based on CUI's patented Solus® Power Topology. The result is a module that delivers unrivaled efficiency, current density, and transient response; performance benchmarks that are becoming imperative as the challenges of powering today's processors continue to grow.

Highlights

- 60 A output

- 221 A/in3 density

- Over 91% efficient at 12 Vin, 1.0 Vout, 50% load

- Driven by CUI’s Solus Power Topology

- Controlled by Intersil’s ZL8800 family

- Compensation free design-always stable

- 0.6~1.5 V programmable output voltage

- Full suite of digital power features

- Horizontal and vertical packages

separator
 

Compact Encapsulated Ac-Dc Power Supplies

VSK and PBK Series

Housed in a rugged encapsulated package, CUI's new VSK and PBK series are ideally suited for use in low power ITE, industrial, and consumer electronic applications where board space is limited. Available models range from 1~25 W and feature low no-load power consumption, compact footprints, and a wide operating temperature range.

Highlights

- 1~25 W

- Rugged encapsulated design

- SIP, DIP and chassis mount packages

- Temperature range up to -40~85°C

- Low no load power consumption

- UL/cUL, CE certifications

Advanced Intermediate Bus Converters

In this new video from Future Electronics, Product Marketer Nadine Zakaria reviews CUI’s family of Novum® Advanced Power intermediate bus dc-dc converters. She addresses target applications, product features and specifications, and the Novum ACE™ GUI.
Watch Now 

separator

Reliability Considerations in Power Supplies

Power supplies may not have the glamour, nor get the attention that processors and displays receive, but they are just as vital to system operation. This application note looks at reliability in power supplies, how its measured, and how it can be approved.
Read App Note 


 

CUI Inc.
20050 SW 112th Avenue
Tualatin, OR 97062
1-800-275-4899
http://www.cui.com

Join the conversation!

Twitter Facebook Linked In Google+