Your January round-up of the latest electronic news, products and resources from CUI

 

News & Events

 

CUI Announces Global Distribution Agreement with Arrow Electronics

CUI has signed a worldwide distribution agreement with Arrow Electronics, a global provider of products, services and solutions to industrial and commercial users of electronic components and enterprise computing solutions. Arrow will distribute over 1000 CUI SKUs across a number of electromechanical technologies.

▶ Learn More

 

CUI Integrates AMT Encoder Technology with Lin Engineering’s Stepper Motors

CUI has partnered with Lin Engineering, a leading manufacturer of stepper motors, to integrate CUI’s innovative AMT encoders with Lin’s latest, high performance motor series. The highly efficient and reliable stepper motor and encoder combo offers engineers an all-in-one solution unrivaled in the industry.

▶ Learn More

 

New Products

Ultra-Compact Open Frame Ac-Dc Power Supplies

CUI has developed new additions to its range of open frame ac-dc power supplies. The new ultra-compact SIP models are available in straight and right-angle versions and occupy less board real-estate than other power solutions.

  • 3 W and 5 W configurations
  • As small as 35 x 11 x 18 mm
  • Typical efficiencies up to 80%
  • Wide input voltage range
  • 3,000 Vac isolation
  • Over current and short circuit protections

PBO-3 | PBO-3-B | PBO-5

Spring Contact Rectangular Micro Speakers

To address the trend of miniaturization in consumer electronics, these new rectangular micro speakers feature compact packages as small as 12 x 6 mm and a spring contact mounting style that creates an easy-in/easy-out mounting mechanism.

  • Depths as low as 2.2 mm
  • Sound pressure levels (SPL) from 87.5 ~ 110 dB
  • Input power as low as 0.02 W
  • 6, 8 and 32 Ohm models
  • Mylar cones

Browse Models

High Efficiency DIN Rail Ac-Dc Power Supplies

The PDRA series of DIN rail ac-dc converters features single outputs of 120 W and 240 W with high efficiency up to 92%. The series’ compact DIN rail package provides easy installation in control cabinets, reducing the effort and cost associated with assembly.

  • Universal input voltage range
  • Over current, over voltage, input under voltage, short circuit, and over temperature protections
  • Active power factor correction
  • Remote on/off control
  • Output trim
  • -25 to +70°C temperature range

PDRA-120 | PDRA-240

Resources

Elektronik Software Defined Power® Video from Electronica 2016

In an elektroniknet.tv interview at electronica 2016, Mark Adams, Senior VP at CUI, explains the proliferation of Software Defined Power due to the data boom caused by IoT. He also describes the ICE (Intelligent Control of Energy) system developed by CUI and Virtual Power Systems (VPS) that improves power efficiency in data centers and can reduce operating costs by 15 ~ 25%.

Watch Now

Reliability and Failure Rate – A Case of “The Weakest Link”

In this blog post published on EDN Europe, CUI’s VP of Application Engineering and Motion Control, Jeff Smoot, takes a closer look at MTBF (mean time between failures) and what it means for products composed of multiple components.

Read More

Dc Cooling Fans Parametric Search

CUI’s line of high performance dc fans deliver superior airflow for your most challenging cooling requirements. Use our advanced product search to quickly find and compare dc fan models based on key specification criteria.

Search Now

20050 SW 112th Avenue
Tualatin, OR 97062
1-800-275-4899
www.cui.com