omniCOOL™ System
Enhanced Longevity and Performance in Sleeve Bearing Fans


What is the omniCOOL System?

Resources

What is the omniCOOL System?

CUI’s omniCOOL™ system bridges the gap between traditional sleeve and ball bearing fan and blower technologies, thanks to a combination of its magnetic structure and enhanced sleeve bearing design. The omniCOOL system’s two features integrate to dramatically reduce friction, wobble, and noise found in traditional bearing types, while extending dc fan life and improving performance. View our line of dc axial fans with the omniCOOL system.

Key Technology Features and Benefits:

Magnetic Structure

Magnetic rotor-balancing minimizes tilt, wobble, and friction, enabling fans to operate at any angle, while reducing the need for lubricant, further decreasing fan friction and noise.

Enhanced Bearing

Utilizing specially hardened material to provide additional resistance to abrasion that may occur, the enhanced bearing is highly heat-resistant up to 90°C, offering longer operational life than conventional sleeve bearings.
omniCOOL™ System – Enhanced Longevity and Performance in Dc Fans

omniCOOL™ System – Enhanced Longevity and Performance in Dc Fans

This technical paper takes a look at CUI’s omniCOOL system, found in its line of dc axial fans, versus traditional fan bearings. Learn how the omniCOOL system solves many of the drawbacks presented by sleeve and ball bearing technologies, while lessening the tradeoff between fan cost and performance.

For more details read the technical paper