High Efficiency, Open Frame Models

OPEN FRAME AC‑DC POWER SUPPLIES


Compact, efficient models from 6 ~ 550 W

High Efficiency, Open Frame Models


CUI's next-generation VOF open frame ac-dc power supply series delivers higher efficiency and improved no-load performance to meet the growing demand for green power technology. Featuring industry standard footprints, the VOF's efficient design, compact size and rock-solid reliability make these power supplies the ideal solution for a range of consumer, industrial, and ITE applications.

Features


  • 6 W ~ 550 W
  • Industry standard footprints
  • Efficiency up to 94%
  • ITE safety certifications
  • Power densities up to 30 W/in3
  • Low no-load power consumption

Browse Open Frame Ac-Dc Power Supplies

33 TOTAL RESULTS
Mounting Style
dropdn-arrow
Chassis
PCB
Standard Footprint
dropdn-arrow
2" x 3"
2" x 4"
3" x 5"
Power (W)
dropdn-arrow
6
10
12
15
20
25
30
40
45
50
60
65
70
85
100
120
130
180
200
225
275
300
350
450
550
Output Voltage (Vdc)
dropdn-arrow
3.3
5
9
12
15
24
27
30
36
48
58

Series


VOF-130 Series

130 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply

View Now

VOF-130-BP Series

130 W, 80 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount Ac-Dc Power Supply

View Now

VOF-6B Series

6 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

VOF-10B Series

10 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

VOF-S12B Series

12 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

VOF-S12C Series

12 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-15B Series

15 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

VOF-15C Series

15 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-20B Series

20 W, 85 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

VOF-S25B Series

25 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

VOF-S25C Series

25 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-30C Series

30 W, 85 ~ 264 Vac Input, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-40C Series

40 W, 85 ~ 264 Vac Input, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-45C Series

45 W, 85 ~ 264 Vac Input, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-50B Series

50 W, 90 ~ 264 Vac Input, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-60C Series

60 W, 85 ~ 264 Vac Input, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-S60B Series

60 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Board Mount, Ac-Dc Power Supply

View Now

VOF-S60C Series

60 W, 90 ~ 264 Vac Input, Single Output, Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-65C Series

65 W, 85 ~ 264 Vac Input, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-70B Series

70W, 90 ~ 264 Vac Input, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-85B Series

85W, 90 ~ 264 Vac Input, Single Output, 2" x 4", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-100C Series

100 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-120C Series

120 W, 85 ~ 264 Vac Input, PFC, Single Output, 2" x 3", Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now

VOF-180 Series

180 W, 80 ~ 264 Vac Input, PFC, Single Output, 2" x 4" Open Frame, Chassis Mount, Ac-Dc Power Supply

View Now