Panel Mount Dc Power Jacks
Right angle or vertical options
Rugged, Dc Power Jack Connectors
CUI Devices' locking nut dc power jacks are an ideal product for panel mount requirements. These rugged dc jacks have a center pin diameter of 2.1 mm or 2.5 mm and an outside diameter of 5.5 mm. Options include long bushings for mounting to thick enclosures, locking nuts with washer, and pins that are designed to solder directly to wire leads or printed circuit boards in vertical and right angle orientations.
Highlights
- Rugged design
- Right angle or vertical options
- 2.1 or 2.5 mm diameter center pin
- 5 A current rating
PJ-004CH
1.0 x 3.1 mm, 3.5 A, Vertical, Panel Mount, Shielded, Dc Power Jack Connector |
PJ-005A
2.0 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector |
PJ-005B
2.5 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Dc Power Jack Connector |
PJ-064A
2.0 x 5.7 mm, 5.0 A, Vertical, Panel Mount, PC Pins, Dc Power Jack Connector |
PJ-064B
2.5 x 5.7 mm, 5.0 A, Vertical, Panel Mount, PC Pins, Dc Power Jack Connector |
PJ-065A
2.0 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector |
PJ-065B
2.5 x 5.7 mm, 5.0 A, Vertical, Panel Mount, Long Barrel, Dc Power Jack Connector |
PJ-066A
2.0 x 5.7 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector |
PJ-066B
2.5 x 5.7 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector |
PJ-067A
2.0 x 5.7 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector |
PJ-067B
2.5 x 5.5 mm, 5.0 A, Horizontal, Panel Mount, Dc Power Jack Connector |
PJ-090BH
2.5 x 5.9 mm, 5.0 A, Vertical, Through Hole, Shielded, Dc Power Jack Connector |