CUI introduces two new low cost panel mount optical encoders. The EC204B025A has a resolution of 25PPR, detent, 2,000,000 cycles life, and requires a maximum input of 5VDC. The RE25NS25X also has a resolution of 25PPR and 2,000,000 cycles life, but it is available in models with 3.3VDC (CMOS) or 5VDC (TTL) input, and with or without detent. In addition, the RE25NS25X has a push switch built into the rotating shaft. Both models are available with four output configurations: solder hole (shown), lead wire, pc board mount or header connector. Applications include CNC controls, audio-visual equipment, medical devices, communications equipment, and instruments. Pricing for both models start at $10.80 in quantities of 1,000.
CUI Inc is a solutions provider of electromechanical components and industrial controls for OEM manufacturing. Since its inception in 1989, CUI has been delivering quality products and superior personal service. CUI's solid customer commitment and honest reputation are a hallmark in the industry.