Toggle navigation
Toggle navigation
PRODUCTS
Audio
Buzzers
Microphones
Speakers
Audio Design Services
Interconnect
Cable Assemblies
Connectors
Motion & Control
Potentiometers
Rotary Encoders
Stepper Servo Motors
Relays
Power Relays
Signal Relays
Sensors
Current Sensors
Pressure Sensors
Ultrasonic Sensors
Switches
DIP Switches
Push Button Switches
Slide Switches
Tactile Switches
Thermal Management
Ac Fans
Dc Fans
Heat Sinks
Peltier Devices
Thermal Accessories
Thermal Design Services
Toggle navigation
RESOURCES
CAD Model Library
CUI Insights
TM
Blog
Resource Library
Blog Posts
Brochures
eBooks
On-Demand Webinars
Software
Tools and Calculators
Videos
Toggle navigation
QUALITY
ISO Certificate of Registration
Materials Compliance
EOL Notifications
PCN Notifications
Toggle navigation
ORDER NOW
Order Online
Distributor Stock
Find a Representative
Value-Added Resellers
Toggle navigation
COMPANY
About Us
Contact Us
Giving Program
Newsroom
Our Difference
0
Sample
|
0
RFQ
|
Contact Us
|
ENG
LISH
日本語
Toggle language selection
日本語
English
PARAMETRIC SEARCH: MICROPHONES
PARAMETRIC SEARCH: MICROPHONES
Show Filters
Microphone Type
dropdn-arrow
Electret Condenser
MEMS
Reset
Output Type
dropdn-arrow
Analog
Digital PDM
Reset
Directivity
dropdn-arrow
Noise Cancelling
Omnidirectional
Unidirectional
Reset
Port Location
dropdn-arrow
Bottom
Top
Top & Bottom
Reset
Sensitivity (dB)
dropdn-arrow
-54
-47
-44
-42
-40
-40
-38
-37
-36
-32
-28
-26
-26
-25
-24
Reset
Sensitivity Tolerance (dB)
dropdn-arrow
±1
±2
±3
Reset
Curr. Consumption (µA)
dropdn-arrow
Min
Max
GO
0.5
80
150
160
175
400
500
540
600
650
670
680
750
860
1120
Reset
Operating Voltage (Vdc)
dropdn-arrow
1.3 ~ 3.6
1.5 ~ 3.6
1.6 ~ 3.6
1.65 ~ 3.6
Reset
Operating Freq. (Hz)
dropdn-arrow
20 ~ 10000
20 ~ 20000
50 ~ 10000
50 ~ 20000
70 ~ 20000
100 ~ 10000
100 ~ 12000
100 ~ 20000
Reset
Signal : Noise Ratio (dBA)
dropdn-arrow
Min
Max
GO
55
56
57
58
60
61
62
64
65
69
70
72
Reset
Termination
dropdn-arrow
Pin Type
Solder Pads
Surface Mount
Wire Leads
Wire Leads with Connector
Reset
Shape
dropdn-arrow
Rectangular
Round
Reset
Length (mm)
dropdn-arrow
Min
Max
GO
2.75
3
3.5
3.76
4
4.6
4.72
5
6
7
9.4
9.7
Reset
Width (mm)
dropdn-arrow
Min
Max
GO
1.85
2.24
2.65
2.95
3
3.76
4
4.6
5
6
7
9.4
9.7
Reset
Height (mm)
dropdn-arrow
Min
Max
GO
0.9
0.95
0.98
1
1.1
1.2
1.25
1.3
1.5
1.8
2
2.2
2.7
2.9
3.3
3.6
4.5
5
5.2
6
6.5
Reset
IP Rating
dropdn-arrow
IP57
No IP Rating
IP65
IP67
IPX7
Reset
Reset All
Share Results
Download Results (.CSV)
Resource Library
No Results