Parametric Search : Audio


Audio Standard (mm)
 
2.5
3.5
Connector Type
 
Jack
Plug
Mounting Style
 
Cable
Mid Mount SMT
Panel Mount
Surface Mount
Through Hole
Number of Conductors
 
2
3
4
5
6
Orientation
 
Horizontal
Vertical
Shielding
 
No
Yes
Internal Switch(es)
 
0
DPDT
SPDT
1
2
3
Min
Max
Number of Ports
 
1
2
Color
 
Black
Blue
Green
Pink
Height (mm)
 
0.18
2.9
3
3.1
3.3
3.4
3.5
3.6
3.7
3.8
4
4.05
4.1
4.2
4.25
4.3
4.5
4.6
4.65
4.8
5
5.1
5.4
6
6.1
7.3
8
9
9.5
10
10.5
11
11.3
12.3
12.7
13.6
Min
Max
Length (mm)
 
8.6
9
10
10.2
10.3
10.4
10.5
10.6
10.8
11
11.1
11.4
11.5
11.6
12
12.2
12.5
13
13.05
13.1
13.3
13.5
13.8
13.9
14
14.1
14.5
14.6
15
15.2
15.25
15.5
15.8
17
17.1
17.5
18
18.5
18.8
20.7
21
37
45.8
46.5
52
Min
Max
Width (mm)
 
5
5.2
5.3
5.6
5.7
5.8
6
6.2
6.3
6.5
6.6
6.7
6.8
7
7.1
7.2
7.4
7.5
7.6
7.7
7.8
8
8.2
8.3
8.4
8.7
8.8
9
9.1
9.5
9.6
9.7
10
10.2
10.4
10.8
11.3
11.5
12
12.8
20
Min
Max
Items
1 2 3 4 5 ... 12
Show:
Model Number Audio Standard (mm) Mounting Style Number of Conductors Voltage Rating (Vdc) Current Rating (A) Shielding Internal Switch(es) Data Sheet Stock Check RFQ
SJ2-25505A-SMT-TR
SJ2-25505A-SMT-TR
2.5 Surface Mount 5 12 1 No 0 Datasheet SJ2-25505A-SMT-TR Stock Check SJ2-25505A-SMT-TR Request a Quote SJ2-25505A-SMT-TR
SJ2-25504B-SMT-TR
SJ2-25504B-SMT-TR
2.5 Surface Mount 4 12 1 No 1 Datasheet SJ2-25504B-SMT-TR Stock Check SJ2-25504B-SMT-TR Request a Quote SJ2-25504B-SMT-TR
SJ2-2503A-SMT-TR
SJ2-2503A-SMT-TR
2.5 Surface Mount 3 12 1 No 0 Datasheet SJ2-2503A-SMT-TR Stock Check SJ2-2503A-SMT-TR Request a Quote SJ2-2503A-SMT-TR
SJ2-2504D-SMT-TR
SJ2-2504D-SMT-TR
2.5 Surface Mount 4 12 1 No 2 Datasheet SJ2-2504D-SMT-TR Stock Check SJ2-2504D-SMT-TR Request a Quote SJ2-2504D-SMT-TR
SJ2-25504D-SMT-TR
SJ2-25504D-SMT-TR
2.5 Surface Mount 4 12 1 No 2 Datasheet SJ2-25504D-SMT-TR Stock Check SJ2-25504D-SMT-TR Request a Quote SJ2-25504D-SMT-TR
SJ2-2594A-SMT-TR
SJ2-2594A-SMT-TR
2.5 Surface Mount 3 12 1 No 0 Datasheet SJ2-2594A-SMT-TR Stock Check SJ2-2594A-SMT-TR Request a Quote SJ2-2594A-SMT-TR
SJ-25014A-SMT-TR
SJ-25014A-SMT-TR
2.5 Surface Mount 4 12 1 No 0 Datasheet SJ-25014A-SMT-TR Stock Check SJ-25014A-SMT-TR Request a Quote SJ-25014A-SMT-TR
SJ1-2503A
SJ1-2503A
2.5 Through Hole 3 12 1 No 0 Datasheet SJ1-2503A Stock Check SJ1-2503A Request a Quote SJ1-2503A
SP-2501
SP-2501
2.5 Cable 3 -- 0.5 No 0 Datasheet SP-2501 Stock Check SP-2501 Request a Quote SP-2501
SP-25401
SP-25401
2.5 Cable 4 -- 0.5 No 0 Datasheet SP-25401 Stock Check SP-25401 Request a Quote SP-25401
SR-2501
SR-2501
2.5 Cable 3 -- 0.5 No 0 Datasheet SR-2501 Stock Check SR-2501 Request a Quote SR-2501
MJ-2506
MJ-2506
2.5 Through Hole 2 12 1 No 1 Datasheet MJ-2506 -- Request a Quote MJ-2506
MJ-2506N
MJ-2506N
2.5 Through Hole 2 12 1 No 1 Datasheet MJ-2506N Stock Check MJ-2506N Request a Quote MJ-2506N
MJ-2507
MJ-2507
2.5 Panel Mount 2 12 1 No 1 Datasheet MJ-2507 Stock Check MJ-2507 Request a Quote MJ-2507
MJ-2507N
MJ-2507N
2.5 Panel Mount 2 12 1 No 1 Datasheet MJ-2507N -- Request a Quote MJ-2507N
MJ-2508
MJ-2508
2.5 Through Hole 2 12 1 No 1 Datasheet MJ-2508 Stock Check MJ-2508 Request a Quote MJ-2508
MJ-2508N
MJ-2508N
2.5 Through Hole 2 12 1 No 1 Datasheet MJ-2508N Stock Check MJ-2508N Request a Quote MJ-2508N
MJ-2509N
MJ-2509N
2.5 Through Hole 2 12 1 No 1 Datasheet MJ-2509N Stock Check MJ-2509N Request a Quote MJ-2509N
MJ-2523-SMT
MJ-2523-SMT
2.5 Surface Mount 2 12 1 No 1 Datasheet MJ-2523-SMT Stock Check MJ-2523-SMT Request a Quote MJ-2523-SMT
MJ1-2502
MJ1-2502
2.5 Through Hole 2 12 1 No 1 Datasheet MJ1-2502 Stock Check MJ1-2502 Request a Quote MJ1-2502
MJ1-2503A
MJ1-2503A
2.5 Through Hole 2 12 1 No 0 Datasheet MJ1-2503A Stock Check MJ1-2503A Request a Quote MJ1-2503A
MJ1-2510-SMT
MJ1-2510-SMT
2.5 Surface Mount 2 12 1 No 1 Datasheet MJ1-2510-SMT Stock Check MJ1-2510-SMT Request a Quote MJ1-2510-SMT
MJ1-2533-SMT
MJ1-2533-SMT
2.5 Surface Mount 2 16 0.3 No 1 Datasheet MJ1-2533-SMT Stock Check MJ1-2533-SMT Request a Quote MJ1-2533-SMT
MP3-2501
MP3-2501
2.5 Cable 2 3 0.5 No 0 Datasheet MP3-2501 Stock Check MP3-2501 Request a Quote MP3-2501
MR-2501
MR-2501
2.5 Cable 2 -- 0.5 No 0 Datasheet MR-2501 Stock Check MR-2501 Request a Quote MR-2501