Parametric Search : Dc Power


Connector Type
 
Jack
Plug
Center Pin Ø (mm)
 
0.5
0.65
0.7
0.8
0.9
1
1.1
1.3
1.35
1.4
1.65
1.7
2
2.1
2.35
2.5
3
Min
Max
Outer Hole Ø (mm)
 
1.3
2.1
2.6
2.8
3.2
3.35
3.6
3.7
3.8
3.9
4.2
4.4
4.5
5.15
5.5
5.7
5.9
6
6.1
6.3
6.4
6.5
6.6
7
7.3
10
Min
Max
Current Rating (A)
 
1
2
2.5
3
3.5
4
5
6
7
7.5
8
10
Min
Max
Mounting Style
 
Cable
Mid Mount SMT
Panel Mount
Spring Contact
Surface Mount
Through Hole
Number of Conductors
 
1
2
3
4
Orientation
 
Horizontal
Vertical
Voltage Rating (Vdc)
 
12
16
18
20
24
Shielding
 
No
Yes
Internal Switch(es)
 
0
1
Height (mm)
 
3
3.2
3.5
4.3
4.4
4.6
4.75
4.8
5
5.1
5.2
5.5
6
7
7.2
7.3
7.4
7.5
8
8.4
8.8
9
9.1
10
10.5
10.7
10.9
11
11.5
11.9
12.5
12.6
13
13.2
13.4
13.6
14
14.2
14.4
14.6
14.9
15.5
16.2
18
20
Min
Max
Length (mm)
 
7.6
8.8
9
9.3
9.5
10.4
10.5
10.7
10.9
11
11.4
11.5
11.8
12
12.3
12.5
12.7
13
13.2
13.4
14.1
14.4
14.5
15
15.2
15.4
15.5
15.7
17
17.4
17.9
20
22.5
23
23.2
34
41
43.5
50
Min
Max
Width (mm)
 
5
5.2
5.5
5.6
5.7
6
6.2
6.5
6.6
7.2
7.5
7.8
8
8.5
8.7
8.8
9
9.5
10
10.1
10.8
11
11.4
12
12.2
12.4
13
14
14.27
14.9
15.6
15.8
16
Min
Max
Items
1 2 3 4 5 ... 10
Show:
Model Number Center Pin Ø (mm) Outer Hole Ø (mm) Current Rating (A) Mounting Style Number of Conductors Voltage Rating (Vdc) Shielding Internal Switch(es) Data Sheet Stock Check RFQ
PJ-077
PJ-077
0.5 2.1 1 Spring Contact 2 24 No 0 Datasheet PJ-077 Stock Check PJ-077 Request a Quote PJ-077
PJ1-022
PJ1-022
0.65 2.8 1 Through Hole 2 24 No 1 Datasheet PJ1-022 Stock Check PJ1-022 Request a Quote PJ1-022
PJ1-022-SMT
PJ1-022-SMT
0.65 2.8 2.5 Surface Mount 2 24 No 1 Datasheet PJ1-022-SMT Stock Check PJ1-022-SMT Request a Quote PJ1-022-SMT
PJ1-023
PJ1-023
0.65 2.8 1 Through Hole 2 24 Yes 1 Datasheet PJ1-023 Stock Check PJ1-023 Request a Quote PJ1-023
PJ1-023-SMT
PJ1-023-SMT
0.65 2.8 2.5 Surface Mount 2 24 Yes 1 Datasheet PJ1-023-SMT Stock Check PJ1-023-SMT Request a Quote PJ1-023-SMT
PJ-031H-SMT
PJ-031H-SMT
0.65 2.8 2.5 Surface Mount 2 24 No 1 Datasheet PJ-031H-SMT Stock Check PJ-031H-SMT Request a Quote PJ-031H-SMT
PJ-032H-SMT
PJ-032H-SMT
0.65 2.8 2.5 Surface Mount 2 24 Yes 1 Datasheet PJ-032H-SMT Stock Check PJ-032H-SMT Request a Quote PJ-032H-SMT
PJ-034-SMT
PJ-034-SMT
0.65 2.8 1 Surface Mount 2 24 No 1 Datasheet PJ-034-SMT Stock Check PJ-034-SMT Request a Quote PJ-034-SMT
PJ-038-SMT
PJ-038-SMT
0.65 2.6 1 Surface Mount 2 24 Yes 0 Datasheet PJ-038-SMT Stock Check PJ-038-SMT Request a Quote PJ-038-SMT
PJ-039-SMT
PJ-039-SMT
0.65 2.6 1 Surface Mount 2 24 Yes 0 Datasheet PJ-039-SMT Stock Check PJ-039-SMT Request a Quote PJ-039-SMT
PJ-040-SMT
PJ-040-SMT
0.65 2.6 1 Surface Mount 2 24 No 0 Datasheet PJ-040-SMT Stock Check PJ-040-SMT Request a Quote PJ-040-SMT
PJ-041-SMT
PJ-041-SMT
0.65 2.6 1 Surface Mount 2 24 No 0 Datasheet PJ-041-SMT Stock Check PJ-041-SMT Request a Quote PJ-041-SMT
PJ-042-SMT
PJ-042-SMT
0.65 2.6 1 Surface Mount 2 24 No 1 Datasheet PJ-042-SMT Stock Check PJ-042-SMT Request a Quote PJ-042-SMT
PP-012
PP-012
0.7 -- 3 Cable 2 16 No 0 Datasheet PP-012 Stock Check PP-012 Request a Quote PP-012
PJ-071
PJ-071
0.8 -- 2 Through Hole 3 24 Yes 0 Datasheet PJ-071 Stock Check PJ-071 Request a Quote PJ-071
PJ-074-SMT
PJ-074-SMT
0.8 3.35 2 Surface Mount 3 24 Yes 0 Datasheet PJ-074-SMT Stock Check PJ-074-SMT Request a Quote PJ-074-SMT
PJ-028-SMT
PJ-028-SMT
0.8 3.35 2.5 Surface Mount 2 24 Yes 0 Datasheet PJ-028-SMT Stock Check PJ-028-SMT Request a Quote PJ-028-SMT
PJ-029-SMT
PJ-029-SMT
0.8 3.35 2.5 Surface Mount 3 24 Yes 0 Datasheet PJ-029-SMT Stock Check PJ-029-SMT Request a Quote PJ-029-SMT
PP-017
PP-017
0.9 -- 4 Cable 2 16 No 0 Datasheet PP-017 Stock Check PP-017 Request a Quote PP-017
PJ-072C-SMT
PJ-072C-SMT
1 3.6 2 Surface Mount 2 24 Yes 0 Datasheet PJ-072C-SMT Stock Check PJ-072C-SMT Request a Quote PJ-072C-SMT
PJ-030CH-SMT
PJ-030CH-SMT
1 4.2 3.5 Surface Mount 2 24 Yes 1 Datasheet PJ-030CH-SMT -- Request a Quote PJ-030CH-SMT
PJ-075CH-SMT
PJ-075CH-SMT
1 3.7 3.5 Surface Mount 1 24 Yes 1 Datasheet PJ-075CH-SMT Stock Check PJ-075CH-SMT Request a Quote PJ-075CH-SMT
PP-015
PP-015
1 -- 6 Cable 2 24 No 0 Datasheet PP-015 Stock Check PP-015 Request a Quote PP-015
PJ-029C
PJ-029C
1 -- 2 Through Hole 2 24 No 1 Datasheet PJ-029C -- Request a Quote PJ-029C
PJ-029CH
PJ-029CH
1 -- 3.5 Through Hole 2 24 No 1 Datasheet PJ-029CH -- Request a Quote PJ-029CH