Parametric Search : Dc Fans


Fan Type
 
Axial Fan
Blower
Bearing Type
 
Ball
omniCOOL™
Air Flow (CFM)
 
2.6
3.5
3.9
4.5
4.8
5.1
5.2
5.4
5.5
5.7
6.3
7
7.5
7.7
8
8.9
9.6
9.9
10
10.2
10.8
11
12.2
12.3
12.7
13
13.6
13.8
14.3
16
16.07
16.3
16.5
17
17.6
18.6
19
19.3
22.4
22.8
23
23.5
23.9
24.18
25.5
26.4
26.6
27
27.5
28.4
29
30
30.4
30.5
31.11
31.4
33
33.6
33.61
35.9
36
36.25
37
39.5
40
41
43
43.96
44.2
45
49
51.5
53
54.7
57
60
65
69.2
70
75
93
96.06
108.2
116
126.89
138
200.9
Min
Max
Rated Speed (RPM)
 
1700
1900
2000
2100
2200
2300
2400
2500
2600
2700
2800
2900
3000
3100
3200
3300
3400
3500
3600
3700
3800
3900
4000
4100
4200
4300
4400
4500
4600
4700
4800
5000
5100
5200
5400
5500
5700
5800
6000
6100
6800
7000
7200
8000
8300
8500
Min
Max
Static Pressure (inH2O)
 
0.04
0.05
0.06
0.07
0.08
0.09
0.1
0.11
0.12
0.13
0.14
0.15
0.16
0.163
0.164
0.17
0.18
0.19
0.203
0.21
0.22
0.228
0.23
0.24
0.25
0.26
0.27
0.28
0.285
0.29
0.3
0.31
0.33
0.35
0.36
0.369
0.4
0.41
0.416
0.43
0.44
0.46
0.48
0.493
0.56
0.6
0.64
0.65
0.66
0.666
0.67
0.78
0.89
0.92
0.97
3.39
5.22
Min
Max
Noise (dBA)
 
10.7
12.3
14.5
15.4
15.7
16.5
16.7
17.7
20.1
20.4
20.5
20.6
21
21.3
21.5
22
23
23.4
25
25.5
26
26.5
27
27.3
27.5
28
28.5
28.8
29
29.2
30
30.8
31
31.2
31.4
31.5
32
33
33.1
33.5
33.9
34
34.2
34.7
35
36
36.2
37
37.2
37.5
38
38.1
38.2
39
39.8
40
40.2
40.5
40.6
41.4
41.5
41.6
42
42.2
43
43.1
43.5
43.7
44
44.5
44.7
45
45.5
46
47
48
49
49.6
49.8
50
53.1
53.5
53.8
55.8
61.5
62.8
69.9
Min
Max
Rated Voltage (Vdc)
 
5
12
24
48
Operating Voltage (Vdc)
 
3.5 ~ 6
4 ~ 5.75
4.5 ~ 13.2
4.5 ~ 13.8
6 ~ 12
6 ~ 12.6
6 ~ 13.2
6 ~ 13.8
8 ~ 27.6
10 ~ 27.6
12 ~ 27.6
12.5 ~ 27.6
13 ~ 27.6
16 ~ 26.4
16 ~ 27.6
24 ~ 56
30 ~ 55.2
Max Input Current (mA)
 
26
28
29
30
33
38
39
40
41
42
45
46
48
49
50
51
53
54
55
56
58
59
62
64
65
67
74
75
76
78
79
80
83
86
87
88
89
91
92
97
98
101
104
106
109
110
114
115
119
121
124
125
127
130
137
138
140
144
147
149
150
157
158
161
164
168
170
173
178
188
191
196
207
213
220
225
230
233
238
240
250
253
258
260
265
270
271
276
277
280
288
299
300
320
322
328
357
390
400
403
426
430
440
450
480
484
500
600
790
820
880
958
1750
1840
4025
Min
Max
Tachometer Signal
 
No
Yes
Rotation Detector
 
No
Yes
PWM Control Signal
 
No
Yes
Length (mm)
 
40
50
51.5
60
70
75.7
80
92
97
97.2
120
Min
Max
Width (mm)
 
40
50
51.6
60
70
75.7
80
92
94.4
95
120
Min
Max
Height (mm)
 
10
10.6
15
15.4
20
25
25.4
30
32
33
38
Min
Max
Items
1 2 3 4 5 ... 20
Show:
Model Number Bearing Type Air Flow (CFM) Rated Speed (RPM) Static Pressure (inH2O) Noise (dBA) Rated Voltage (Vdc) Operating Voltage (Vdc) Max Input Current (mA) Dimensions LxWxH (mm) Data Sheet Stock Check RFQ
CFM-4010-03-10
CFM-4010-03-10
Ball 10 8300 0.285 37 5 4 ~ 5.75 240 40 x 40 x 10.6 Datasheet CFM-4010-03-10 Stock Check CFM-4010-03-10 Request a Quote CFM-4010-03-10
CFM-4010-03-20
CFM-4010-03-20
Ball 10 8300 0.285 37 5 4 ~ 5.75 240 40 x 40 x 10.6 Datasheet CFM-4010-03-20 Stock Check CFM-4010-03-20 Request a Quote CFM-4010-03-20
CFM-4010-03-22
CFM-4010-03-22
Ball 10 8300 0.285 37 5 4 ~ 5.75 240 40 x 40 x 10.6 Datasheet CFM-4010-03-22 Stock Check CFM-4010-03-22 Request a Quote CFM-4010-03-22
CFM-4010-13-10
CFM-4010-13-10
Ball 10 8300 0.285 37 12 6 ~ 13.8 130 40 x 40 x 10.6 Datasheet CFM-4010-13-10 Stock Check CFM-4010-13-10 Request a Quote CFM-4010-13-10
CFM-4010-13-20
CFM-4010-13-20
Ball 10 8300 0.285 37 12 6 ~ 13.8 130 40 x 40 x 10.6 Datasheet CFM-4010-13-20 Stock Check CFM-4010-13-20 Request a Quote CFM-4010-13-20
CFM-4010-13-22
CFM-4010-13-22
Ball 10 8300 0.285 37 12 6 ~ 13.8 130 40 x 40 x 10.6 Datasheet CFM-4010-13-22 Stock Check CFM-4010-13-22 Request a Quote CFM-4010-13-22
CFM-5010-03-10
CFM-5010-03-10
Ball 16.07 6100 0.203 37.2 5 4 ~ 5.75 280 50 x 50 x 10.6 Datasheet CFM-5010-03-10 Stock Check CFM-5010-03-10 Request a Quote CFM-5010-03-10
CFM-5010-03-20
CFM-5010-03-20
Ball 16.07 6100 0.203 37.2 5 4 ~ 5.75 280 50 x 50 x 10.6 Datasheet CFM-5010-03-20 Stock Check CFM-5010-03-20 Request a Quote CFM-5010-03-20
CFM-5010-03-22
CFM-5010-03-22
Ball 16.07 6100 0.203 37.2 5 4 ~ 5.75 280 50 x 50 x 10.6 Datasheet CFM-5010-03-22 -- Request a Quote CFM-5010-03-22
CFM-5010-13-10
CFM-5010-13-10
Ball 16.07 6100 0.203 37 12 6 ~ 13.8 140 50 x 50 x 10.6 Datasheet CFM-5010-13-10 Stock Check CFM-5010-13-10 Request a Quote CFM-5010-13-10
CFM-5010-13-20
CFM-5010-13-20
Ball 16.07 6100 0.203 37 12 6 ~ 13.8 140 50 x 50 x 10.6 Datasheet CFM-5010-13-20 Stock Check CFM-5010-13-20 Request a Quote CFM-5010-13-20
CFM-5010-13-22
CFM-5010-13-22
Ball 16.07 6100 0.203 37 12 6 ~ 13.8 140 50 x 50 x 10.6 Datasheet CFM-5010-13-22 Stock Check CFM-5010-13-22 Request a Quote CFM-5010-13-22
CFM-6010-13-10
CFM-6010-13-10
Ball 24.18 5500 0.22 41.4 12 6 ~ 13.8 260 60 x 60 x 10.6 Datasheet CFM-6010-13-10 Stock Check CFM-6010-13-10 Request a Quote CFM-6010-13-10
CFM-6010-13-11
CFM-6010-13-11
Ball 24.18 5500 0.22 41.4 12 6 ~ 13.8 260 60 x 60 x 10.6 Datasheet CFM-6010-13-11 -- Request a Quote CFM-6010-13-11
CFM-6010-13-20
CFM-6010-13-20
Ball 24.18 5500 0.22 41.4 12 6 ~ 13.8 260 60 x 60 x 10.6 Datasheet CFM-6010-13-20 Stock Check CFM-6010-13-20 Request a Quote CFM-6010-13-20
CFM-6010-13-22
CFM-6010-13-22
Ball 24.18 5500 0.22 41.4 12 6 ~ 13.8 260 60 x 60 x 10.6 Datasheet CFM-6010-13-22 Stock Check CFM-6010-13-22 Request a Quote CFM-6010-13-22
CFM-6015-13-10
CFM-6015-13-10
Ball 27.5 5100 0.228 39 12 6 ~ 13.8 220 60 x 60 x 15.4 Datasheet CFM-6015-13-10 Stock Check CFM-6015-13-10 Request a Quote CFM-6015-13-10
CFM-6015-13-11
CFM-6015-13-11
Ball 27.5 5100 0.228 39 12 6 ~ 13.8 220 60 x 60 x 15.4 Datasheet CFM-6015-13-11 Stock Check CFM-6015-13-11 Request a Quote CFM-6015-13-11
CFM-6015-13-20
CFM-6015-13-20
Ball 27.5 5100 0.228 39 12 6 ~ 13.8 220 60 x 60 x 15.4 Datasheet CFM-6015-13-20 Stock Check CFM-6015-13-20 Request a Quote CFM-6015-13-20
CFM-6015-13-22
CFM-6015-13-22
Ball 27.5 5100 0.228 39 12 6 ~ 13.8 220 60 x 60 x 15.4 Datasheet CFM-6015-13-22 Stock Check CFM-6015-13-22 Request a Quote CFM-6015-13-22
CFM-6025-13-10
CFM-6025-13-10
Ball 36.25 7000 0.666 49 12 6 ~ 13.8 400 60 x 60 x 25.4 Datasheet CFM-6025-13-10 Stock Check CFM-6025-13-10 Request a Quote CFM-6025-13-10
CFM-6025-13-11
CFM-6025-13-11
Ball 36.25 7000 0.666 49 12 6 ~ 13.8 400 60 x 60 x 25.4 Datasheet CFM-6025-13-11 -- Request a Quote CFM-6025-13-11
CFM-6025-13-20
CFM-6025-13-20
Ball 36.25 7000 0.666 49 12 6 ~ 13.8 400 60 x 60 x 25.4 Datasheet CFM-6025-13-20 -- Request a Quote CFM-6025-13-20
CFM-6025-13-22
CFM-6025-13-22
Ball 36.25 7000 0.666 49 12 6 ~ 13.8 400 60 x 60 x 25.4 Datasheet CFM-6025-13-22 -- Request a Quote CFM-6025-13-22
CFM-7010-13-10
CFM-7010-13-10
Ball 31.11 4400 0.164 40.6 12 6 ~ 13.8 270 70 x 70 x 10.6 Datasheet CFM-7010-13-10 Stock Check CFM-7010-13-10 Request a Quote CFM-7010-13-10