Parametric Search : Ac-Dc Power Supplies


Nom. Input Voltage (Vac)
 
110/230
110
230
277
Number of Outputs
 
1
2
3
Power (W)
 
1
1.65
1.98
2
2.3
2.5
3
3.3
4.95
5
6
6.03
6.6
7.08
7.2
7.5
10
10.2
10.5
10.8
11.8
11.88
11.97
12
12.5
12.6
13.2
14
14.4
15
15.1
15.4
17.5
17.7
18
18.9
19
19.2
19.5
19.8
20
20.4
20.5
21
22.5
24
25
25.05
25.2
26
26.4
26.5
27
30
33
33.35
36
39.9
40
40.5
40.8
42
42.6
43
45
50
51
53
60
65
66
70
75
77
80
84
85
90
96
100
102
105
108
110
120
140
150
160
180
185
200
225
240
250
264
275
280
288
300
320
350
355
365
400
500
550
600
800
850
1000
1100
1200
1800
3000
Min
Max
Output Voltage (Vdc)
 
3.3
5
5.9
5.95
6
7
7.5
9
12
13.5
15
16
18
19
20
24
28
30
36
48
54
58
Min
Max
Output Current (A)
 
0.042
0.066
0.067
0.083
0.11
0.125
0.133
0.167
0.2
0.21
0.22
0.23
0.25
0.3
0.32
0.33
0.333
0.34
0.4
0.42
0.45
0.5
0.55
0.56
0.57
0.6
0.62
0.625
0.63
0.66
0.67
0.7
0.75
0.8
0.83
0.85
0.9
1
1.05
1.1
1.11
1.2
1.25
1.3
1.33
1.36
1.4
1.5
1.5
1.6
1.65
1.66
1.67
1.7
1.8
1.88
2
2.1
2.2
2.22
2.3
2.4
2.5
2.64
2.66
2.67
2.7
2.71
2.78
2.8
3
3.1
3.13
3.2
3.3
3.33
3.34
3.4
3.43
3.5
3.6
3.62
3.75
3.85
3.88
4
4.1
4.16
4.17
4.2
4.34
4.44
4.45
4.5
4.6
4.63
4.69
4.7
4.74
5
5.14
5.21
5.28
5.33
5.5
5.55
5.6
5.7
5.73
5.8
5.84
5.9
6
6.04
6.25
6.27
6.3
6.4
6.66
6.67
6.7
6.93
6.94
7
7.1
7.3
7.4
7.41
7.44
7.5
7.6
7.71
7.78
7.9
8
8.33
8.34
8.4
8.5
8.61
8.89
8.93
9
9.14
9.17
9.38
9.48
10
10.42
10.53
10.6
11.11
11.2
11.43
11.46
11.67
11.85
12
12.33
12.5
13.15
13.3
13.33
13.89
14
14.29
14.58
14.8
15
15.2
15.24
15.42
15.62
16
16.13
16.66
16.67
18
18.33
18.5
18.67
18.75
20
20.83
21.67
22.22
22.73
22.92
23.33
23.53
24
25
26.37
26.67
29.6
30
30.4
31.25
32
33.33
37.5
40
41.67
50
55.5
62.5
71
80
92
100
Min
Max
Output Voltage 2 (Vdc)
 
5
12
15
24
48
Output Current 2 (A)
 
1
1.5
2
2.2
2.3
2.5
3
3.5
4
4.16
5.21
6
6.67
8.33
10.42
12
13.33
16.67
20.83
125
Min
Max
Output Voltage 3 (Vdc)
 
-15
-12
-5
12
Output Current 3 (A)
 
0.5
Package Type
 
Desktop
Encapsulated
Front-End
Metal Case
Open Frame
U-Frame
Wall Plug
Mounting Style
 
Chassis
DIN Rail
External
PCB
Rack
Standard Footprint
 
2" x 3"
2" x 3.5"
2" x 4"
3" x 5"
4" x 6"
Full Brick
Grade
 
Commercial
Medical
Safety Approvals
 
CCC
CE
GS
LPS
Nemko
PSE
RCM
TUV
UL/cUL
VDE
Special Features
 
Baseplate Cooling
CoC Tier 2 Compliant
Digital Communication
DoE Level VI Efficiency
High Peak Power
Load Share
Low Leakage Current
N+1 Redundancy
Output Trim
Power Factor Correction
Power Good Signal
Remote On/Off Control
Remote Sense
Items
1 2 3 4 5 ... 33
Show:
Model Number Power (W) Output Voltage (Vdc) Output Current (A) Input Voltage (Vac) Package Type Dimensions LxWxH (mm) Data Sheet Stock Check RFQ
VSK-S1-3R3U
VSK-S1-3R3U
1 3.3 0.3 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-3R3U Stock Check VSK-S1-3R3U Request a Quote VSK-S1-3R3U
VSK-S1-5U
VSK-S1-5U
1 5 0.2 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-5U Stock Check VSK-S1-5U Request a Quote VSK-S1-5U
VSK-S1-9U
VSK-S1-9U
1 9 0.11 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-9U Stock Check VSK-S1-9U Request a Quote VSK-S1-9U
VSK-S1-12U
VSK-S1-12U
1 12 0.083 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-12U Stock Check VSK-S1-12U Request a Quote VSK-S1-12U
VSK-S1-15U
VSK-S1-15U
1 15 0.067 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-15U Stock Check VSK-S1-15U Request a Quote VSK-S1-15U
VSK-S1-24U
VSK-S1-24U
1 24 0.042 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S1-24U Stock Check VSK-S1-24U Request a Quote VSK-S1-24U
PBK-1-5
PBK-1-5
1 5 0.2 85 ~ 264 Encapsulated 35 x 11 x 24 Datasheet PBK-1-5 Stock Check PBK-1-5 Request a Quote PBK-1-5
PBK-1-9
PBK-1-9
1 9 0.11 85 ~ 264 Encapsulated 35 x 11 x 24 Datasheet PBK-1-9 Stock Check PBK-1-9 Request a Quote PBK-1-9
PBK-1-12
PBK-1-12
1 12 0.083 85 ~ 264 Encapsulated 35 x 11 x 24 Datasheet PBK-1-12 Stock Check PBK-1-12 Request a Quote PBK-1-12
PBK-1-15
PBK-1-15
1 15 0.066 85 ~ 264 Encapsulated 35 x 11 x 24 Datasheet PBK-1-15 Stock Check PBK-1-15 Request a Quote PBK-1-15
PBK-1-24
PBK-1-24
1 24 0.042 85 ~ 264 Encapsulated 35 x 11 x 24 Datasheet PBK-1-24 Stock Check PBK-1-24 Request a Quote PBK-1-24
PBK-1-5-B
PBK-1-5-B
1 5 0.2 85 ~ 264 Encapsulated 35 x 25 x 13 Datasheet PBK-1-5-B Stock Check PBK-1-5-B Request a Quote PBK-1-5-B
PBK-1-9-B
PBK-1-9-B
1 9 0.11 85 ~ 264 Encapsulated 35 x 25 x 13 Datasheet PBK-1-9-B Stock Check PBK-1-9-B Request a Quote PBK-1-9-B
PBK-1-12-B
PBK-1-12-B
1 12 0.083 85 ~ 264 Encapsulated 35 x 25 x 13 Datasheet PBK-1-12-B Stock Check PBK-1-12-B Request a Quote PBK-1-12-B
PBK-1-24-B
PBK-1-24-B
1 24 0.042 85 ~ 264 Encapsulated 35 x 25 x 13 Datasheet PBK-1-24-B Stock Check PBK-1-24-B Request a Quote PBK-1-24-B
PBK-1-15-B
PBK-1-15-B
1 15 0.066 85 ~ 264 Encapsulated 35 x 25 x 13 Datasheet PBK-1-15-B Stock Check PBK-1-15-B Request a Quote PBK-1-15-B
PBK-3-3-B
PBK-3-3-B
1.65 3.3 0.5 85 ~ 264 Encapsulated 37 x 25 x 13 Datasheet PBK-3-3-B Stock Check PBK-3-3-B Request a Quote PBK-3-3-B
PBK-3-3
PBK-3-3
1.65 3.3 0.5 85 ~ 264 Encapsulated 35 x 11 x 24 Datasheet PBK-3-3 Stock Check PBK-3-3 Request a Quote PBK-3-3
PBO-3-S3.3-B
PBO-3-S3.3-B
1.98 3.3 0.6 85 ~ 305 Open Frame 35 x 18 x 11 Datasheet PBO-3-S3.3-B Stock Check PBO-3-S3.3-B Request a Quote PBO-3-S3.3-B
PBO-3-S3.3
PBO-3-S3.3
1.98 3.3 0.6 85 ~ 305 Open Frame 35 x 11 x 18 Datasheet PBO-3-S3.3 Stock Check PBO-3-S3.3 Request a Quote PBO-3-S3.3
VSK-S2-12U
VSK-S2-12U
2 12 0.167 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S2-12U Stock Check VSK-S2-12U Request a Quote VSK-S2-12U
VSK-S2-15U
VSK-S2-15U
2 15 0.133 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S2-15U Stock Check VSK-S2-15U Request a Quote VSK-S2-15U
VSK-S2-24U
VSK-S2-24U
2 24 0.083 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S2-24U Stock Check VSK-S2-24U Request a Quote VSK-S2-24U
VSK-S2-3R3U
VSK-S2-3R3U
2 3.3 0.6 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S2-3R3U Stock Check VSK-S2-3R3U Request a Quote VSK-S2-3R3U
VSK-S2-5U
VSK-S2-5U
2 5 0.4 85 ~ 305 Encapsulated 33.7 x 22.2 x 18 Datasheet VSK-S2-5U Stock Check VSK-S2-5U Request a Quote VSK-S2-5U