USA: 800.275.4899 Local: 503.643.4899 Mexico: 001 (800) 413.3267 x325
VIEW RFQ ]   DIGI-KEY INVENTORY ]   CONTACT US ]   ABOUT US ]   PRESS ROOM ]
SEARCH BY: 
 
   
PRODUCTS
 
Press Releases

10/24/2001 - New miniature pressure sensors

CUI introduces a new addition to its miniature pressure sensor line: the SF series. The SF series is a smaller and thinner version of the IESF-R series pressure sensors, but it has the same outstanding characteristics. The proprietary rubber material of these sensors is extremely elastic and conductive and allows extremely fine and continuous degrees of variable resistance.

The SF Flexible Board sensor is fastened with strong, double-sided, pressure-sensitive tape, which mounts easily to curved surfaces. It is available with two AWG28, lead wires and a 2P receptacle, 2.5mm (0.098”) pitch, per JST 02HR-6S plug. It requires 3-6 VDC and can handle up to 5mA current, which is sufficient to drive an LED. Standard models are only .94mm thick and 2.9mm, 3.9mm, 4.9mm and 5.9mm square. Custom sizes and shapes are available upon request.

CUI Inc. is a solutions provider of electromechanical components and industrial controls for OEM manufacturing. Since its inception in 1989, CUI has been delivering quality product answers and superior personal service. CUI's solid customer commitment and honest reputation are a hallmark in the industry.

View this item >>

 
 

CUI Inc., 9615 SW Allen Blvd., Ste. 103, Beaverton, OR 97005 • FAX: 503.643.6129 • 800.275.4899
© 2003 CUI INC, All Rights Reserved. Privacy Policy   Terms/Conditions   Site Map   Home  
THIS SITE BEST VIEWED IN IE 5.5+