CBT-09427-SMT
9 mm, 3.6 V, 87 dB, Surface Mount (SMT), Magnetic Audio Transducer Buzzer


Specifications

  • Driving Circuit
    No
  • Input Type
    Vo-p
  • Rated Voltage
    3.6
  • Sound Pressure (dB)
    87
  • Mounting Style
    Surface Mount
  • Curr. Consumption (mA)
    110
  • Operating Temp MAX (°C)
    85
  • Operating Temp MIN (°C)
    -40
  • Dimensions Ø x H (mm)
    9 x 2.5
  • Dimensions Ø x H (in)
    0.35 x 0.1
  • Washable
    No